Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
PowerQUICC, 32 Bit Power Architecture SoC, 1067MHz e500, QE, SRIO, PCIe, GbE, DDR2/3, SEC, -40-105C
BGA783: BGA783, plastic, ball grid array; 783 bumps; 1.0 mm pitch; 29 mm x 29 mm x 3.58 mm body
12NC: 935311616557
Details
Order
Parameter | Value |
---|---|
Core Type | e500 |
Operating Frequency [Max] (MHz) | 1067 |
Core: Number of cores (SPEC) | 1 |
Cache (KB) | 32 |
Parameter | Value |
---|---|
L2 Cache (Max) (KB) | 256 |
External Memory Supported | DDR SDRAM, DDR2 SDRAM, SDRAM |
Ambient Operating Temperature (Min to Max) (℃) | -40 to 105 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MPC8569ECVJAQLJB(935311616557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e1 | REACH SVHC | 11154.3 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MPC8569ECVJAQLJB (935311616557) | No | 3 | 245 | 30 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) | CCATS |
---|---|---|---|
MPC8569ECVJAQLJB (935311616557) | 854231 | 5A002A1 | G145408 |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date | Replacement |
---|---|---|---|---|
MPC8569ECVJAQLJB (935311616557) | NOTICE | 2020-03-30 | 2020-09-30 | - |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MPC8569ECVJAQLJB (935311616557) | 2025-04-16 | 2025-05-26 | 202504007I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
MPC8569ECVJAQLJB (935311616557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
MPC8569ECVJAQLJB (935311616557) | 2019-09-25 | 2019-09-26 | 201909022DN | Discontinuance Notice for DSP56303 68360 PBGA only 8569 P5020 8272 Family Lead only 8313 Family Lead only |
MPC8569ECVJAQLJB (935311616557) | 2017-12-20 | 2018-01-03 | 201710023I | New PQ Label Input for Non-MPQ Shipments |
The MPC8569E PowerQUICC® III family is designed to address the increasing performance requirements for broadband access equipment including 3G/WiMAX/LTE base stations, radio network controllers, gateways and ATM/TDM/IP equipment. The MPC8569E helps facilitate both IP and multi-protocol solutions by combining a high-performance e500 processor core, built on Power Architecture® technology and scaling up to 1.33 GHz, with a flexible communications engine and high-speed system interfaces. The MPC8569E is designed to enable customers to handle many functions in a single-chip solution that otherwise would require multiple devices. This high level of integration provides savings in cost, power and board space.