MPC8536EBVJAVLA Product Information|NXP

Buy Options

MPC8536EBVJAVLA

End of Life

12NC: 935315502557

Details

Order

Operating Features

ParameterValue
Core Type
e500
Operating Frequency [Max] (MHz)
1000
Core: Number of cores (SPEC)
1
Cache (KB)
32
ParameterValue
L2 Cache (Max) (KB)
512
External Memory Supported
DDR2 SDRAM
Ambient Operating Temperature (Min to Max) (℃)
0 to 105

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MPC8536EBVJAVLA(935315502557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e2
REACH SVHC
3769.8

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MPC8536EBVJAVLA
(935315502557)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)CCATS
MPC8536EBVJAVLA
(935315502557)
854231
5A002A1
G145407

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery DateReplacement
MPC8536EBVJAVLA
(935315502557)
NOTICE
2021-09-09
2022-09-09
-

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MPC8536EBVJAVLA
(935315502557)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MPC8536EBVJAVLA
(935315502557)
2021-03-042021-03-05202102034DNDiscontinuance of P1010P1020 P1022 P2020P3041 P4080 P5040 C290 MSC8156 BSC9131837x 8548 8572 8536 8544 Families
MPC8536EBVJAVLA
(935315502557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MPC8536EBVJAVLA
(935315502557)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments

More about MPC8536E

The MPC8536E PowerQUICC® III is designed to deliver gigahertz-class complex application processing performance with advanced feature integration and high-speed connectivity for IP network and advanced media processing applications. It combines a robust e500 processor core, with enhanced peripherals and interconnect technology, to balance processor performance with I/O system throughput. The MPC8536E processor includes advanced energy management features that will enable next-generation embedded Internet media processing applications with energy efficiency levels under the environmental and governmental energy regulatory requirements.

The MPC8536E processor implements sophisticated power-saving modes for managing energy consumption in both dynamic and static power modes. Designers will be able to leverage these modes to efficiently match work accomplished with the correct level of energy consumed.

Access to the errata document for this device requires an NDA. Contact your local NXP® Sales Office or NXP Authorized Distributor.

More