Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
PowerQUICC, 32 Bit Power Arch SoC, 800MHz, DDR2/3, SDHC, PCI/PCIe, SATA, GbE, USB, 0 to 90C, Rev1
BGA783: BGA783, plastic, ball grid array; 783 balls; 1 mm pitch; 29 mm x 29 mm x 2.76 mm body
12NC: 935313019557
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MPC8536AVJANGA(935313019557) | No | Yes Certificate Of Analysis (CoA) | Yes | e2 | REACH SVHC | 3769.8 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Soldering | Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | |||
MPC8536AVJANGA (935313019557) | No | 3 | 260 | 260 | 40 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
MPC8536AVJANGA (935313019557) | 854231 | 3A991A2 |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date | Replacement |
---|---|---|---|---|
MPC8536AVJANGA (935313019557) | NOTICE | 2021-09-09 | 2022-09-09 | - |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MPC8536AVJANGA (935313019557) | 2025-04-16 | 2025-05-26 | 202504007I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
MPC8536AVJANGA (935313019557) | 2021-03-04 | 2021-03-05 | 202102034DN | Discontinuance of P1010P1020 P1022 P2020P3041 P4080 P5040 C290 MSC8156 BSC9131837x 8548 8572 8536 8544 Families |
MPC8536AVJANGA (935313019557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
MPC8536AVJANGA (935313019557) | 2017-12-20 | 2018-01-03 | 201710023I | New PQ Label Input for Non-MPQ Shipments |
The MPC8536E PowerQUICC® III is designed to deliver gigahertz-class complex application processing performance with advanced feature integration and high-speed connectivity for IP network and advanced media processing applications. It combines a robust e500 processor core, with enhanced peripherals and interconnect technology, to balance processor performance with I/O system throughput. The MPC8536E processor includes advanced energy management features that will enable next-generation embedded Internet media processing applications with energy efficiency levels under the environmental and governmental energy regulatory requirements.
The MPC8536E processor implements sophisticated power-saving modes for managing energy consumption in both dynamic and static power modes. Designers will be able to leverage these modes to efficiently match work accomplished with the correct level of energy consumed.
Access to the errata document for this device requires an NDA. Contact your local NXP® Sales Office or NXP Authorized Distributor.