MPC8377CVRANGA Product Information|NXP

Features


PowerQUICC, 32 Bit Power Arch SoC, 800MHz, DDR1/2, PCI/PCIe, 1GbE, USB, SATA, -40 to 105C, Rev 1

Package


HBGA689: HBGA689, plastic, thermal enhanced ball grid array; 689 balls; 1 mm pitch; 31 mm x 31 mm x 1.86 mm body

Buy Options

MPC8377CVRANGA

End of Life

12NC: 935323188557

Details

Order

Operating Features

ParameterValue
Core Type
e300
Operating Frequency [Max] (MHz)
800
ParameterValue
External Memory Supported
DDR1 SDRAM, SDRAM
Ambient Operating Temperature (Min to Max) (℃)
-40 to 125

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MPC8377CVRANGA(935323188557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e2
REACH SVHC
5268.0

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MPC8377CVRANGA
(935323188557)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MPC8377CVRANGA
(935323188557)
854231
3A991A2

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery DateReplacement
MPC8377CVRANGA
(935323188557)
NOTICE
2021-09-09
2022-09-09
-

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MPC8377CVRANGA
(935323188557)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MPC8377CVRANGA
(935323188557)
2021-03-042021-03-05202102034DNDiscontinuance of P1010P1020 P1022 P2020P3041 P4080 P5040 C290 MSC8156 BSC9131837x 8548 8572 8536 8544 Families
MPC8377CVRANGA
(935323188557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MPC8377CVRANGA
(935323188557)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments

More about MPC8377E

Today’s small-to-medium businesses and consumer applications are driving the need for highly integrated, cost-effective solutions that deliver high performance. The MPC8377E provides a high performance Power Architecture® e300 core up to 800MHz with 32K I/D L1 cache, integrated x2 serial ATA and x2 PCI Express® controllers that help to reduce overall BOM cost. The system-on-chip (SoC) also includes two Gigabit Ethernet (GbE) controllers for network connectivity and a security engine for encryption algorithm offload. The MPC8377E, based in 90 nm process technology, provides high integration that simplifies board design and provides a cost-effective solution for applications such as multifunctional printers or IP-PBX systems.

More