SOT1745-1: HBGA689 | NXP Semiconductors

SOT1745-1: HBGA689


Overview

HBGA689, plastic, thermal enhanced ball grid array; 689 balls; 1 mm pitch; 31 mm x 31 mm x 1.86 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HBGA689 surface mount bottom HBGA 31 x 31 x 1.86 689 plastic
Manufacture Code Reference Codes Issue Date
98ASA10737D HT-PBGA-B689(JEDEC 2017-06-11
Part Description Quick access
PowerQUICC, 32 Bit Power Arch SoC, 400MHz, DDR1/2, PCI/PCIe, 1GbE, USB, SATA, SEC,-40 to 105C, Rev 1
PowerQUICC, 32 Bit Power Arch SoC, 667MHz, DDR1/2, PCI/PCIe, 1GbE, USB, SATA, -40 to 105C, Rev 1
QorIQ, 32-Bit Power Arch SoC, 1200MHz, DDR2/3 w/ECC, GbE, PCIe, SRIO, USB, 0 to 125C, Rev 2.1
PowerQUICC, 32 Bit Power Arch SoC, 800MHz, DDR1/2, PCI/PCIe, 1GbE, USB, SATA, 0 to 105C, Rev 1
QorIQ, 32-Bit Power Arch SoC, 2 X 1GHz, DDR2/3 w/ECC, GbE, PCIe, SRIO, USB, 0 to 125C, R2.1
PowerQUICC, 32 Bit Power Arch SoC, 400MHz, DDR1/2, PCI/PCIe, 1GbE, USB, SATA, 0 to 105C, Rev 1
PowerQUICC, 32 Bit Power Arch SoC, 667MHz, DDR1/2, PCI/PCIe, 1GbE, USB, SATA, -40 to 105C, Rev 1
QorIQ, Power Arch 32-Bit SoC, 533MHz, GbE, DDR2/3 w/ECC, QE, PCIe, USB, TDM, SEC, 0 to 125C, Rev 1.1
QorIQ, Power Arch 32-Bit SoC, 533MHz, GbE, DDR2/3 w/ECC, PCIe, USB, TDM, SEC, 0 to 125C, Rev 1.1
QorIQ, 32-Bit Power Arch SoC, 800MHz, DDR2/3 w/ECC, GbE, PCIe, SRIO, USB, SEC, 0 to 125C, Rev 2.1
QorIQ, 32-Bit Power Arch SoC, 1200MHz, DDR2/3 w/ECC, GbE, PCIe, SRIO, USB, SEC, 0 to 125C, Rev 2.1
QorIQ, 32-Bit Power Arch SoC, 2 X 800MHz, DDR2/3 w/ECC, GbE, PCIe, SRIO, USB, 0 to 125C, R2.1
QorIQ, 32-Bit Power Arch SoC, 2 X 1GHz, DDR2/3 w/ECC, GbE, PCIe, SRIO, USB, SEC, 0 to 125C, R2.1
QorIQ, Power Arch 32-Bit SoC, 2 X 667MHz, GbE, DDR2/3 w/ECC, PCIe, USB, TDM, -40 to 125C, R1.1
QorIQ, Power Arch 32-Bit SoC, 2 X 667MHz, GbE, DDR2/3, ECC, QE, PCIe, USB, -40 to 125C, R1.1
QorIQ, 32-Bit Power Arch SoC, 800MHz, DDR2/3 w/ECC, GbE, PCIe, SRIO, USB, 0 to 125C, Rev 2.1
PowerQUICC, 32 Bit Power Arch SoC, 667MHz, DDR1/2, PCI/PCIe, 1GbE, USB, SATA, SEC,-40 to 105C, Rev 1
QorIQ, Power Arch 32-Bit SoC, 800MHz, GbE, DDR2/3 w/ECC, QE, PCIe, USB, TDM, 0 to 125C, Rev 1.1
QorIQ, Power Arch 32-Bit SoC, 2 X 667MHz, GbE, DDR2/3, ECC, QE, PCIe, USB, SEC, -40 to 125C, R1.1
QorIQ, 32 Bit Power Arch SoC, 600MHz, GbE, PCIe, USB, DDR2/3, ECC,LCD, 0 to 105C, Rev 2
QorIQ, Power Arch 32-Bit SoC, 533MHz, GbE, DDR2/3 w/ECC, QE, PCIe, USB, TDM, 0 to 125C, Rev 1.1
QorIQ, Power Arch 32-Bit SoC, 800MHz, GbE, DDR2/3 w/ECC, QE, PCIe, USB, TDM, SEC, 0 to 125C, Rev 1.1
PowerQUICC, 32 Bit Power Arch SoC, 400MHz, DDR1/2, PCI/PCIe, 1GbE, USB, SATA, -40 to 105C, Rev 1
QorIQ, 32-Bit Power Arch SoC, 2 X 1GHz, DDR2/3 w/ECC, GbE, PCIe, SRIO, USB, -40 to 125C, R2.1
QorIQ, 32 Bit Power Arch SoC, 1GHz, 2Core, GbE, PCIe, USB, DDR2/3, ECC, SEC, LCD, 0 to 105C, Rev 2
QorIQ, Power Arch 32-Bit SoC, 2 X 533MHz, GbE, DDR2/3, ECC, QE, PCIe, USB, TDM, SEC, 0 to 125C, R1.1
QorIQ, 32-Bit Power Arch SoC, 1GHz, DDR2/3 w/ECC, GbE, PCIe, SRIO, USB, -40 to 125C, Rev 2.1
QorIQ, Power Arch 32-Bit SoC, 2 X 800MHz, GbE, DDR2/3, ECC, QE, PCIe, USB, TDM, SEC, 0 to 125C, R1.1
QorIQ, Power Arch 32-Bit SoC, 2 X 533MHz, GbE, DDR2/3, ECC, QE, PCIe, USB, TDM, 0 to 125C, R1.1
PowerQUICC, 32 Bit Power Arch SoC, 533MHz, DDR1/2, PCI, 1GbE, USB, SATA, 0 to 105C, Rev 1
QorIQ, Power Arch 32-Bit SoC, 2 X 800MHz, GbE, DDR2/3, ECC, QE, PCIe, USB, TDM, 0 to 125C, R1.1
QorIQ, 32-Bit Power Arch SoC, 2 X 1GHz, DDR2/3 w/ECC, GbE, PCIe, SRIO, USB, SEC, -40 to 125C, R2.1
PowerQUICC, 32 Bit Power Arch SoC, 533MHz, DDR1/2, PCI/PCIe, 1GbE, USB, SATA, SEC, 0 to 105C, Rev 1
QorIQ, 32-Bit Power Arch SoC, 1GHz, DDR2/3 w/ECC, GbE, PCIe, SRIO, USB, SEC, -40 to 125C, Rev 2.1
QorIQ, 32-Bit Power Arch SoC, 1.33Hz, DDR2/3 w/ECC, GbE, PCIe, SRIO, USB, 0 to 125C, Rev 2.G
QorIQ, 32-Bit Power Arch SoC, 2 X 1GHz, DDR2/3 w/ECC, GbE, PCIe, SRIO, USB, 0 to 125C, R2.1
QorIQ, 32-Bit Power Arch SoC, 1200MHz, DDR2/3 w/ECC, GbE, PCIe, SRIO, USB, 0 to 125C, Rev 2.1
PowerQUICC, 32 Bit Power Arch SoC, 533MHz, DDR1/2, PCI/PCIe, 1GbE, USB, SATA, SEC,-40 to 105C, Rev 1
QorIQ, Power Arch 32-Bit SoC, 800MHz, GbE, DDR2/3 w/ECC, QE, PCIe, USB, TDM, -40 to 125C, Rev 1.1
QorIQ, Power Arch 32-Bit SoC, 800MHz, GbE, DDR2/3 w/ECC, PCIe, USB, TDM, -40 to 125C, Rev 1.1
QorIQ, Power Arch 32-Bit SoC, 533MHz, GbE, DDR2/3 w/ECC, QE, PCIe, USB, TDM, -40 to 125C, Rev 1.1
QorIQ, Power Arch 32-Bit SoC, 533MHz, GbE, DDR2/3 w/ECC, PCIe, USB, TDM, -40 to 125C, Rev 1.1
PowerQUICC, 32 Bit Power Arch SoC, 800MHz, DDR1/2, PCI/PCIe, 1GbE, USB, SATA, SEC, 0 to 105C, Rev 1
QorIQ, 32-Bit Power Arch SoC, 1200MHz, DDR2/3 w/ECC, GbE, PCIe, SRIO, USB, SEC, 0 to 125C, Rev 2.1
QorIQ, 32-Bit Power Arch SoC, 1.33GHz, DDR2/3 w/ECC, GbE, PCIe, SRIO, USB, SEC, 0 to 125C, Rev 2.1
QorIQ, 32-Bit Power Arch SoC, 2 X 1GHz, DDR2/3 w/ECC, GbE, PCIe, SRIO, USB, SEC, 0 to 125C, R2.1
PowerQUICC, 32 Bit Power Arch SoC, 667MHz, DDR1/2, PCI/PCIe, 1GbE, USB, SATA, SEC, 0 to 105C, Rev 1
QorIQ, 32 Bit Power Arch SoC, 1GHz, GbE, PCIe, USB, DDR2/3, ECC, LCD, 0 to 105C, Rev 2
PowerQUICC, 32 Bit Power Arch SoC, 400MHz, DDR1/2, PCI/PCIe, 1GbE, USB, SATA, 0 to 105C, Rev 1
QorIQ, 32 Bit Power Arch SoC, 800MHz, 2Core, GbE, PCIe, USB, DDR2/3, ECC, SEC, LCD,-40 to 125C, Rev2
PowerQUICC, 32 Bit Power Arch SoC, 667MHz, DDR1/2, PCI, 1GbE, USB, SATA, SEC,-40 to 105C, Rev 1
QorIQ, 32 Bit Power Arch SoC, 800MHz, GbE, PCIe, USB, DDR2/3, ECC, LCD, 0 to 105C, Rev 2
QorIQ, Power Arch 32-Bit SoC, 667MHz, GbE, DDR2/3 w/ECC, PCIe, USB, TDM,, 0 to 125C, Rev 1.1
QorIQ, Power Arch 32-Bit SoC, 2 X 667MHz, GbE, DDR2/3 w/ECC, PCIe, USB, TDM, SEC, -40 to 125C, R1.1
QorIQ, Power Arch 32-Bit SoC, 800MHz, GbE, DDR2/3 w/ECC, PCIe, USB, TDM, SEC, -40 to 125C, Rev 1.1
PowerQUICC, 32 Bit Power Arch SoC, 667MHz, DDR1/2, PCI/PCIe, 1GbE, USB, SATA, 0 to 105C, Rev 1
PowerQUICC, 32 Bit Power Arch SoC, 800MHz, DDR1/2, PCI/PCIe, 1GbE, USB, SATA, SEC,-40 to 105C, Rev 1
QorIQ, Power Arch 32-Bit SoC, 533MHz, GbE, DDR2/3 w/ECC, PCIe, USB, TDM, SEC, -40 to 125C, Rev 1.1
PowerQUICC, 32 Bit Power Arch SoC, 533MHz, DDR1/2, PCI/PCIe, 1GbE, USB, SATA, -40 to 105C, Rev 1
QorIQ, Power Arch 32-Bit SoC, 667MHz, GbE, DDR2/3 w/ECC, PCIe, USB, TDM, SEC, 0 to 125C, Rev 1.1
QorIQ, Power Arch 32-Bit SoC, 2 X 533MHz, GbE, DDR2/3 w/ECC, PCIe, USB, TDM, SEC, 0 to 125C, Rev 1.1
QorIQ, 32 Bit Power Arch SoC, 800MHz, GbE, PCIe, USB, DDR2/3, ECC, SEC, LCD, 0 to 105C, Rev 2
QorIQ, 32-Bit Power Arch SoC, 800MHz, DDR2/3 w/ECC, GbE, PCIe, SRIO, USB, -40 to 125C, Rev 2.1
QorIQ, 32-Bit Power Arch SoC, 1.2GHz, DDR2/3 w/ECC, GbE, PCIe, SRIO, USB, -40 to 125C, Rev 2.1
QorIQ, Power Arch 32-Bit SoC, 2 X 800MHz, GbE, DDR2/3 w/ECC, PCIe, USB, TDM, SEC, 0 to 125C, Rev 1.1
QorIQ, 32 Bit Power Arch SoC, 1.2GHz, GbE, PCIe, USB, DDR2/3, ECC, SEC, LCD, 0 to 105C, Rev 2
QorIQ, 32 Bit Power Arch SoC, 1GHz, GbE, PCIe, USB, DDR2/3, ECC, SEC, LCD, 0 to 105C, Rev 2
QorIQ, Power Arch 32-Bit SoC, 2 X 533MHz, GbE, DDR2/3 w/ECC, PCIe, USB, TDM, 0 to 125C, Rev 1.1
QorIQ, 32-Bit Power Arch SoC, 800MHz, DDR2/3 w/ECC, GbE, PCIe, SRIO, USB, SEC, -40 to 125C, Rev 2.1
PowerQUICC, 32 Bit Power Arch SoC, 533MHz, DDR1/2, PCI/PCIe, 1GbE, USB, SATA, SEC, 0 to 105C, Rev 1
QorIQ, Power Arch 32-Bit SoC, 2 X 800MHz, GbE, DDR2/3 w/ECC, PCIe, USB, TDM, 0 to 125C, Rev 1.1
QorIQ, 32-Bit Power Arch SoC, 1.2GHz, DDR2/3 w/ECC, GbE, PCIe, SRIO, USB, SEC, -40 to 125C, Rev 2.1
QorIQ, 32-Bit Power Arch SoC, 2 X 1.2Hz, DDR2/3 w/ECC, GbE, PCIe, SRIO, USB, 0 to 125C, R2.1
QorIQ, 32-Bit Power Arch SoC, 1000MHz, DDR2/3 w/ECC, GbE, PCIe, SRIO, USB, 0 to 125C, Rev 2.1
QorIQ, 32-Bit Power Arch SoC, 2 X 1.33Hz, DDR2/3 w/ECC, GbE, PCIe, SRIO, USB, 0 to 125C, R2.1
PowerQUICC, 32 Bit Power Arch SoC, 800MHz, DDR1/2, PCI/PCIe, 1GbE, USB, SATA, -40 to 105C, Rev 1
PowerQUICC, 32 Bit Power Arch SoC, 533MHz, DDR1/2, PCI/PCIe, 1GbE, USB, SATA, SEC,-40 to 105C, Rev 1
PowerQUICC, 32 Bit Power Arch SoC, 667MHz, DDR1/2, PCI/PCIe, 1GbE, USB, SATA, 0 to 105C, Rev 1
PowerQUICC, 32 Bit Power Arch SoC, 800MHz, DDR1/2, PCI/PCIe, 1GbE, USB, SATA, -40 to 105C, Rev 1
QorIQ, 32 Bit Power Arch SoC, 1GHz, 2Core, GbE, PCIe, USB, DDR2/3, ECC, LCD -40 to 125C, Rev 2
QorIQ, Power Arch 32-Bit SoC, 2 X 800MHz, GbE, DDR2/3, ECC, QE, PCIe, USB,, -40 to 125C, R1.1
QorIQ, Power Arch 32-Bit SoC, 2 X 800MHz, GbE, DDR2/3 w/ECC, PCIe, USB, TDM, -40 to 125C, R1.1
QorIQ, 32 Bit Power Arch SoC, 600MHz, GbE, PCIe, USB, DDR2/3, ECC, LCD, -40 to 125C, Rev 2
QorIQ, 32-Bit Power Arch SoC, 1000MHz, DDR2/3 w/ECC, GbE, PCIe, SRIO, USB, SEC, 0 to 125C, Rev 2.1
QorIQ, Power Arch 32-Bit SoC, 2 X 800MHz, GbE, DDR2/3 w/ECC, PCIe, USB, TDM, SEC, -40 to 125C, R1.1
QorIQ, 32-Bit Power Arch SoC, 2 X 1.2GHz, DDR2/3 w/ECC, GbE, PCIe, SRIO, USB, SEC, 0 to 125C, R2.1
QorIQ, 32 Bit Power Arch SoC, 800MHz, 2Core, GbE, PCIe, USB, DDR2/3, ECC, LCD, -40 to 125C, Rev 2
QorIQ, 32-Bit Power Arch SoC, 2 X 1.33GHz, DDR2/3 w/ECC, GbE, PCIe, SRIO, USB, SEC, 0 to 125C, R2.1
QorIQ, Power Arch 32-Bit SoC, 2 X 533MHz, GbE, DDR2/3, ECC, QE, PCIe, USB, -40 to 125C, R1.1
QorIQ, 32 Bit Power Arch SoC, 1GHz, 2Core, GbE, PCIe, USB, DDR2/3, ECC, SEC, LCD, -40 to 125C, Rev 2
QorIQ, Power Arch 32-Bit SoC, 2 X 533MHz, GbE, DDR2/3, ECC, QE, PCIe, USB, SEC, -40 to 125C, R1.1
PowerQUICC, 32 Bit Power Arch SoC, 800MHz, DDR1/2, PCI/PCIe, 1GbE, USB, SATA, SEC,-40 to 105C, Rev 1
QorIQ, Power Arch 32-Bit SoC, 2 X 800MHz, GbE, DDR2/3, ECC, QE, PCIe, USB, SEC, -40 to 125C, R1.1
QorIQ, Power Arch 32-Bit SoC, 800MHz, GbE, DDR2/3 w/ECC, QE, PCIe, USB, TDM, SEC, -40 to 125C, R1.1
QorIQ, Power Arch 32-Bit SoC, 667MHz, GbE, DDR2/3 w/ECC, QE, PCIe, USB, TDM, SEC, 0 to 125C, Rev 1.1
PowerQUICC, 32 Bit Power Arch SoC, 400MHz, DDR1/2, PCI, 1GbE, USB, SATA, SEC, 0 to 105C, Rev 1
QorIQ, 32-Bit Power Arch SoC, 2 X 1.2GHz, DDR2/3 w/ECC, GbE, PCIe, SRIO, USB, -40 to 125C, R2.1
QorIQ, 32-Bit Power Arch SoC, 2 X 800MHz, DDR2/3 w/ECC, GbE, PCIe, SRIO, USB, -40 to 125C, R2.1
P1020E 800/400/667 ST 0-105C WE R1.1
PowerQUICC, 32 Bit Power Arch SoC, 400MHz, DDR1/2, PCI/PCIe, 1GbE, USB, SATA, SEC, 0 to 105C, Rev 1
QorIQ, 32-Bit Power Arch SoC, 2 X 1.2GHz, DDR2/3 w/ECC, GbE, PCIe, SRIO, USB, SEC, -40 to 125C, R2.1
QorIQ, 32 Bit Power Arch SoC, 600MHz, 2Core, GbE, PCIe, USB, DDR2/3, ECC,LCD, 0 to 105C, Rev 2
QorIQ, 32-Bit Power Arch SoC, 2 X 800MHz, DDR2/3 w/ECC, GbE, PCIe, SRIO, USB, SEC, -40 to 125C, R2.1
QorIQ, 32-Bit Power Arch SoC, 1000MHz, DDR2/3 w/ECC, GbE, PCIe, SRIO, USB, 0 to 125C, Rev 2.1
QorIQ, 32-Bit Power Arch SoC, 2 X 800MHz, DDR2/3 w/ECC, GbE, PCIe, SRIO, USB, 0 to 125C, R2.1
QorIQ, 32-Bit Power Arch SoC, 2 X 1.2Hz, DDR2/3 w/ECC, GbE, PCIe, SRIO, USB, 0 to 125C, R2.1
PowerQUICC, 32 Bit Power Arch SoC, 400MHz, DDR1/2, PCI/PCIe, 1GbE, USB, SATA, SEC,-40 to 105C, Rev 1
QorIQ, 32-Bit Power Arch SoC, 2 X 800MHz, DDR2/3 w/ECC, GbE, PCIe, SRIO, USB, SEC, 0 to 125C, R2.1
QorIQ, 32 Bit Power Arch SoC, 800MHz, GbE, PCIe, USB, DDR2/3, ECC, LCD, -40 to 125C, Rev 2
QorIQ, 32-Bit Power Arch SoC, 800MHz, DDR2/3 w/ECC, GbE, PCIe, SRIO, USB, SEC, 0 to 125C, Rev 2.1
PowerQUICC, 32 Bit Power Arch SoC, 800MHz, DDR1/2, PCI/PCIe, 1GbE, USB, SATA, SEC, 0 to 105C, Rev 1
QorIQ, 32 Bit Power Arch SoC, 1GHz, GbE, PCIe, USB, DDR2/3, ECC, SEC, LCD, -40 to 125C, Rev 2
QorIQ, 32-Bit Power Arch SoC, 2 X 1.2GHz, DDR2/3 w/ECC, GbE, PCIe, SRIO, USB, SEC, 0 to 125C, R2.1
QorIQ, 32-Bit Power Arch SoC, 800MHz, DDR2/3 w/ECC, GbE, PCIe, SRIO, USB, 0 to 125C, Rev 2.1
QorIQ, 32 Bit Power Arch SoC, 1GHz, GbE, PCIe, USB, DDR2/3, ECC, LCD -40 to 125C, Rev 2
PowerQUICC, 32 Bit Power Arch SoC, 667MHz, DDR1/2, PCI, 1GbE, USB, SATA, SEC, 0 to 105C, Rev 1
PowerQUICC, 32 Bit Power Arch SoC, 667MHz, DDR1/2, PCI/PCIe, 1GbE, USB, SATA, SEC, 0 to 105C, Rev 1
PowerQUICC, 32 Bit Power Arch SoC, 800MHz, DDR1/2, PCI, 1GbE, USB, SATA, SEC,-40 to 105C, Rev 1
QorIQ, Power Arch 32-Bit SoC, 800MHz, GbE, DDR2/3 w/ECC, PCIe, USB, TDM, 0 to 125C, Rev 1.1
QorIQ, 32 Bit Power Arch SoC, 1GHz, 2Core, GbE, PCIe, USB, DDR2/3, ECC, LCD, 0 to 105C, Rev 2
QorIQ, 32 Bit Power Arch SoC, 800MHz, GbE, PCIe, USB, DDR2/3, ECC, SEC, LCD, -40 to 125C, Rev 2
QorIQ, Power Arch 32-Bit SoC, 533MHz, GbE, DDR2/3 w/ECC, PCIe, USB, TDM, 0 to 125C, Rev 1.1
PowerQUICC, 32 Bit Power Arch SoC, 533MHz, DDR1/2, PCI/PCIe, 1GbE, USB, SATA, 0 to 105C, Rev 1
PowerQUICC, 32 Bit Power Arch SoC, 800MHz, DDR1/2, PCI/PCIe, 1GbE, USB, SATA, 0 to 105C, Rev 1
QorIQ, Power Arch 32-Bit SoC, 667MHz, GbE, DDR2/3 w/ECC, PCIe, USB, TDM, SEC, -40 to 125C, Rev 1.1
QorIQ, Power Arch 32-Bit SoC, 800MHz, GbE, DDR2/3 w/ECC, PCIe, USB, TDM, SEC, 0 to 125C, Rev 1.1
PowerQUICC, 32 Bit Power Arch SoC, 667MHz, DDR1/2, PCI/PCIe, 1GbE, USB, SATA, SEC,-40 to 105C, Rev 1
QorIQ, 32 Bit Power Arch SoC, 800MHz, 2Core, GbE, PCIe, USB, DDR2/3, ECC, SEC, LCD, 0 to 105C, Rev 2
QorIQ, Power Arch 32-Bit SoC, 2 X 667MHz, GbE, DDR2/3 w/ECC, PCIe, USB, TDM, SEC, 0 to 125C, Rev 1.1
QorIQ, 32-Bit Power Arch SoC, 1GHz, DDR2/3 w/ECC, GbE, PCIe, SRIO, USB, -40 to 125C, Rev 2.1
QorIQ, 32 Bit Power Arch SoC, 1.2GHz, 2Core, GbE, PCIe, USB, DDR2/3, ECC, SEC, LCD, 0 to 105C, Rev 2
QorIQ, 32 Bit Power Arch SoC, 1GHz, 2Core, GbE, PCIe, USB, DDR2/3, ECC, SEC, LCD, 0 to 105C, Rev 2
QorIQ, 32-Bit Power Arch SoC, 2 X 1GHz, DDR2/3 w/ECC, GbE, PCIe, SRIO, USB, -40 to 125C, R2.1
QorIQ, 32-Bit Power Arch SoC, 1GHz, DDR2/3 w/ECC, GbE, PCIe, SRIO, USB, SEC, -40 to 125C, Rev 2.1
QorIQ, 32-Bit Power Arch SoC, 2 X 1GHz, DDR2/3 w/ECC, GbE, PCIe, SRIO, USB, SEC, -40 to 125C, R2.1
QorIQ, Power Arch 32-Bit SoC, 2 X 667MHz, GbE, DDR2/3 w/ECC, PCIe, USB, TDM, 0 to 125C, Rev 1.1
QorIQ, 32 Bit Power Arch SoC, 1.2GHz, 2Core, GbE, PCIe, USB, DDR2/3, ECC, LCD, -40 to 125C, Rev 2
QorIQ, 32-Bit Power Arch SoC, 2 X 800MHz, DDR2/3 w/ECC, GbE, PCIe, SRIO, USB, SEC, -40 to 125C, R2.1
QorIQ, 32 Bit Power Arch SoC, 800MHz, 2Core, GbE, PCIe, USB, DDR2/3, ECC, LCD, 0 to 105C, Rev 2