Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
PowerQUICC, 32 Bit Power Arch SoC, 400MHz, DDR1/2, PCI, 1GbE, USB, TDM, ATM, SEC, -40 to 105C, Rev 1
LBGA740: LBGA740, plastic, low profile ball grid array; 740 balls; 1 mm pitch; 37.5 mm x 37.5 mm x 1.05 mm body
12NC: 935319162557
Details
Order
Parameter | Value |
---|---|
Core Type | e300 |
Operating Frequency [Max] (MHz) | 400 |
Parameter | Value |
---|---|
External Memory Supported | DDR SDRAM, DDR1 SDRAM, DDR2 SDRAM, EPROM, SDRAM |
Ambient Operating Temperature (Min to Max) (℃) | 0 to 105 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MPC8360ECVVAGDGA(935319162557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e2 | REACH SVHC | 10796.3 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MPC8360ECVVAGDGA (935319162557) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) | CCATS |
---|---|---|---|
MPC8360ECVVAGDGA (935319162557) | 854231 | 5A002A1 | G145004 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MPC8360ECVVAGDGA (935319162557) | 2025-04-16 | 2025-05-26 | 202504007I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
MPC8360ECVVAGDGA (935319162557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
MPC8360ECVVAGDGA (935319162557) | 2017-12-20 | 2018-01-03 | 201710023I | New PQ Label Input for Non-MPQ Shipments |
Our MPC8360E PowerQUICC® II Pro family of integrated communications processors is a next-generation extension of the popular PowerQUICC II line containing cores built on Power Architecture® technology. The MPC8360E family incorporates a next-generation communications engine, the QUICC Engine®. supporting a wide range of protocols, including Gigabit Ethernet (GbE) and OC-12 asynchronous transfer mode (ATM)/packet over SONET (POS). Additional enhancements include the e300 core (enhanced version of the 603e™ core with larger caches), scaling up to 667 MHz, a double data rate (DDR) memory controller and the integrated security engine.
The MPC8360E PowerQUICC II Pro communications processor's advanced features make it suitable for today and tomorrow's wired and wireless access equipment, as well as small and medium enterprise networking equipment. Target applications include multitenant units (MTUs), DSL access multiplexers (DSLAMs), wireless basestations, multi-and fixed-subscriber access nodes, add/drop multiplexers and routers.
The MPC8358E processor, a member of the MPC8360E PowerQUICC II Pro family, is pin-compatible with the MPC8360E. The MPC8358E offers a cost-effective, low-power processing solution that meets the performance requirements for broadband access applications, such as small-to-medium enterprise (SME) routers, low-end DSLAMs and IP private automatic branch exchange (PABX) systems.
e300 System-on-Chip Platform
The MPC8360E PowerQUICC II Pro family is based on the e300 system-on-chip (SoC) platform. This makes it easy and fast to add or remove functional blocks and develop additional SoC-based family members for emerging markets. At the heart of the e300 SoC platform is Our e300 core built on Power Architecture technology. The e300 core is an enhanced version of the 603e core used in previous-generation PowerQUICC II processors.
Enhancements include twice as much L1 cache (32 KB data cache and 32 KB instruction cache) with integrated parity checking and other performance-enhancing features. The e300 core is software-compatible with existing 603e core-based products.
Connectivity
The MPC8360E processor is designed to support a wide range of communications interfaces, such as MII, RMII, GMII, TBI, RTBI, NMSI, UTOPIA, POS and TDM. The dual 32-bit DDR memory controllers help to ensure high-speed memory access and a local system bus operating up to 133 MHz. Additional system connectivity is supplied by dual UART, dual inter-integrated circuit (I²C), dual serial peripheral interface (SPI), PCI interfaces and universal serial bus (USB) interface (USB 2.0 full-/low-speed compatible).
Integrated Security
The MPC8360E and MPC8358E processors feature integrated security with the powerful integrated security engine derived from Our security coprocessor product line. Integrated security supports DES, 3DES, MD-5, SHA-1, AES and ARC-4 encryption algorithms, as well as a public key accelerator and an on-chip random number generator. The integrated security engine is capable of single-pass encryption and authentication, as required by IPsec, the IEEE® 802.11i standard and other security protocols.
Typical Applications | |
DSL infrastructure
| Add/drop multiplexers and digital cross connects Multiservice access nodes (MSAN) |
Wireless infrastructure
| Small and medium enterprise (SME) routers
|
Integrated voice routers and digital IP-based private automatic branch exchange (PABX) |