MPC8343ECZQAGDB Product Information|NXP

Buy Options

MPC8343ECZQAGDB

End of Life

12NC: 935319167557

Details

Order

Operating Features

ParameterValue
Core Type
e300
Operating Frequency [Max] (MHz)
400
External Memory Supported
DDR1 SDRAM, DDR2 SDRAM, EPROM, SDRAM
ParameterValue
Ambient Operating Temperature (Min to Max) (℃)
-40 to 105
Ethernet Type
1GBaseT

Environmental

Part/12NCPbFreeEU RoHSRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MPC8343ECZQAGDB(935319167557)
No
No
N
e0
REACH SVHC
4359.0

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead SolderingLead SolderingLead Soldering
MPC8343ECZQAGDB
(935319167557)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)CCATS
MPC8343ECZQAGDB
(935319167557)
854231
5A002A1
G145004

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MPC8343ECZQAGDB
(935319167557)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MPC8343ECZQAGDB
(935319167557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MPC8343ECZQAGDB
(935319167557)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments

More about MPC8343E

The MPC8343E PowerQUICC® II™ Pro integrated communications processor is a next-generation extension of the popular PowerQUICC II line. Based on a system-on-chip (SoC) architecture, the MPC8343E PowerQUICC II Pro integrates the enhanced e300 core and advanced features, such as DDR memory, Dual Gigabit Ethernet, Dual PCI and Hi-Speed USB controllers. With clock speeds scaling to 400 MHz, the MPC8343E processor offers the highest performing PowerQUICC II devices available.

The MPC8343E PowerQUICC II Pro is designed to provide a cost-effective, highly integrated control processing solution that addresses the emerging needs of networking, communications and pervasive computing applications. MPC8343E processor can be used in applications such as Ethernet routers and switches, wireless LAN (WLAN) equipment, network storage, home network appliances, industrial control equipment, and copiers, printers and other imaging systems.

e300 SoC Platform
The MPC8343E PowerQUICC II Pro is based on the e300 SoC platform—making it easy and fast to add or remove functional blocks and develop additional SoC-based family members targeting emerging market requirements. At the heart of the e300 SoC platform is NXP® Semiconductors's e300 core built on Power Architecture technology. The e300 core is an enhanced version of the 603e Power Architecture core used in previous-generation PowerQUICC II processors. Enhancements include twice as much L1 cache (32 KB data cache and 32 KB instruction cache) with integrated parity checking, and other performance-enhancing features. The e300 core is completely software-compatible with existing 603e core-based products.

Integrated Security
The MPC8343E features a powerful integrated security engine derived from NXP Semiconductors's security coprocessor product line. The MPC8343E security engine supports DES, 3DES, MD-5, SHA-1, AES, and ARC-4 encryption algorithms, as well as a public key accelerator and an on-chip random number generator. The security engine is capable of single-pass encryption and authentication, as required by IPsec, IEEE® 802.11i standard and other security protocols.

More