Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
PowerQUICC, 32 Bit Power Arch SoC, 266MHz, DDR1/2, PCI, 1GbE, USB, -40 to 105C, Rev 2
HBGA620: HBGA620, plastic, thermal enhanced ball grid array; 620 balls; 1 mm pitch; 29 mm x 29 mm x 2.46 mm body
12NC: 935316727557
Details
Order
Parameter | Value |
---|---|
Core Type | e300 |
Operating Frequency [Max] (MHz) | 400 |
External Memory Supported | DDR1 SDRAM, DDR2 SDRAM, EPROM, SDRAM |
Parameter | Value |
---|---|
Ambient Operating Temperature (Min to Max) (℃) | -40 to 105 |
Ethernet Type | 1GBaseT |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MPC8343CVRADDB(935316727557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e2 | REACH SVHC | 4272.9 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MPC8343CVRADDB (935316727557) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
MPC8343CVRADDB (935316727557) | 854231 | 3A991A2 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MPC8343CVRADDB (935316727557) | 2025-04-16 | 2025-05-26 | 202504007I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
MPC8343CVRADDB (935316727557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
MPC8343CVRADDB (935316727557) | 2017-12-20 | 2018-01-03 | 201710023I | New PQ Label Input for Non-MPQ Shipments |
The MPC8343E PowerQUICC® II™ Pro integrated communications processor is a next-generation extension of the popular PowerQUICC II line. Based on a system-on-chip (SoC) architecture, the MPC8343E PowerQUICC II Pro integrates the enhanced e300 core and advanced features, such as DDR memory, Dual Gigabit Ethernet, Dual PCI and Hi-Speed USB controllers. With clock speeds scaling to 400 MHz, the MPC8343E processor offers the highest performing PowerQUICC II devices available.
The MPC8343E PowerQUICC II Pro is designed to provide a cost-effective, highly integrated control processing solution that addresses the emerging needs of networking, communications and pervasive computing applications. MPC8343E processor can be used in applications such as Ethernet routers and switches, wireless LAN (WLAN) equipment, network storage, home network appliances, industrial control equipment, and copiers, printers and other imaging systems.
e300 SoC Platform
The MPC8343E PowerQUICC II Pro is based on the e300 SoC platform—making it easy and fast to add or remove functional blocks and develop additional SoC-based family members targeting emerging market requirements. At the heart of the e300 SoC platform is NXP® Semiconductors's e300 core built on Power Architecture technology. The e300 core is an enhanced version of the 603e Power Architecture core used in previous-generation PowerQUICC II processors. Enhancements include twice as much L1 cache (32 KB data cache and 32 KB instruction cache) with integrated parity checking, and other performance-enhancing features. The e300 core is completely software-compatible with existing 603e core-based products.
Integrated Security
The MPC8343E features a powerful integrated security engine derived from NXP Semiconductors's security coprocessor product line. The MPC8343E security engine supports DES, 3DES, MD-5, SHA-1, AES, and ARC-4 encryption algorithms, as well as a public key accelerator and an on-chip random number generator. The security engine is capable of single-pass encryption and authentication, as required by IPsec, IEEE® 802.11i standard and other security protocols.