MKM35Z256VLQ7 Product Information|NXP

Features


KM35: 75MHz Cortex-M0+ Metrology MCU, 256KB Flash, 64KB SRAM, Segment LCD, 144-LQFP

Package


LQFP144: LQFP144, plastic, low profile quad flat package; 144 terminals; 0.5 mm pitch; 20 mm x 20 mm x 1.4 mm body

Buy Options

MKM35Z256VLQ7

Active

12NC: 935400269557

Details

MKM35Z256VLQ7R

Active

12NC: 935400269528

Details

Operating Features

ParameterValue
Core Type
Arm Cortex-M0+
Operating Frequency [Max] (MHz)
75
Flash (kB)
256
SRAM (kB)
64
Serial Communication
2 x I²C, 3 x SPI, 5 x UART
Human Machine Interface
segment LCD
Security
CRC, MMCAU, RNG
ParameterValue
Timers [Number, bits]
4 x 32, 6 x 16
PWM [Number, bits]
4 x 16
ADC [Number, bits]
1 x 16, 4 x 24
DAC [Number, bits]
3 x 6
GPIO
99
Supply Voltage [Min to Max] (V)
1.71 to 3.6
Ambient Operating Temperature (Min to Max) (℃)
-40 to 105

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
MKM35Z256VLQ7(935400269557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
1319.1
MKM35Z256VLQ7R(935400269528)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
1319.1

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MKM35Z256VLQ7
(935400269557)
No
3
260
40
MKM35Z256VLQ7R
(935400269528)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MKM35Z256VLQ7
(935400269557)
854231
3A991A2
MKM35Z256VLQ7R
(935400269528)
854231
3A991A2

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MKM35Z256VLQ7
(935400269557)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MKM35Z256VLQ7R
(935400269528)
MKM35Z256VLQ7
(935400269557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MKM35Z256VLQ7R
(935400269528)

More about KM3x

The KM3x MCU family enables single-chip one-, two- and three-phase electricity meters, as well as flow meters and other precision measurement applications. This family of MCUs:

  • Provides security with active and passive tamper detection with time stamping
  • Supports high-precision internal voltage reference with low temperature drift
  • Features a comprehensive enablement suite including reference designs