Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
KM35: 75MHz Cortex-M0+ Metrology MCU, 256KB Flash, 64KB SRAM, Segment LCD, 100-LQFP
LQFP100: LQFP100, plastic, low profile quad flat package; 100 terminals; 0.5 mm pitch; 14 mm x 14 mm x 1.4 mm body
12NC: 935400267557
Details
12NC: 935400267528
Details
Parameter | Value |
---|---|
Core Type | Arm Cortex-M0+ |
Operating Frequency [Max] (MHz) | 75 |
Flash (kB) | 256 |
SRAM (kB) | 64 |
Serial Communication | 2 x I²C, 3 x SPI, 5 x UART |
Human Machine Interface | segment LCD |
Security | CRC, MMCAU, RNG |
Parameter | Value |
---|---|
Timers [Number, bits] | 4 x 32, 6 x 16 |
PWM [Number, bits] | 4 x 16 |
ADC [Number, bits] | 1 x 16, 4 x 24 |
DAC [Number, bits] | 3 x 6 |
GPIO | 72 |
Supply Voltage [Min to Max] (V) | 1.71 to 3.6 |
Ambient Operating Temperature (Min to Max) (℃) | -40 to 105 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
MKM35Z256VLL7(935400267557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 685.2 | |
MKM35Z256VLL7R(935400267528) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 685.2 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MKM35Z256VLL7 (935400267557) | No | 3 | 260 | 40 | |||
MKM35Z256VLL7R (935400267528) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
MKM35Z256VLL7 (935400267557) | 854231 | 3A991A2 |
MKM35Z256VLL7R (935400267528) | 854231 | 3A991A2 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MKM35Z256VLL7 (935400267557) | 2025-04-16 | 2025-05-26 | 202504007I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
MKM35Z256VLL7R (935400267528) | ||||
MKM35Z256VLL7 (935400267557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
MKM35Z256VLL7R (935400267528) | ||||
MKM35Z256VLL7 (935400267557) | 2020-10-30 | 2020-11-30 | 202007015I | NXP Standardized Tray Attributes for LQFP 14x14 Bulk Shipments |
The KM3x MCU family enables single-chip one-, two- and three-phase electricity meters, as well as flow meters and other precision measurement applications. This family of MCUs: