MKM33Z128ACLL5 Product Information|NXP

Features


Kinetis KM33: 50MHz Cortex-M0+ Metrology MCU, 128KB Flash, 16KB SRAM, Segment LCD, 100-LQFP

Package


LQFP100: LQFP100, plastic, low profile quad flat package; 100 terminals; 0.5 mm pitch; 14 mm x 14 mm x 1.4 mm body

Buy Options

MKM33Z128ACLL5

Active

12NC: 935318394557

Details

MKM33Z128ACLL5R

Active

12NC: 935318394528

Details

Operating Features

ParameterValue
Core Type
Arm Cortex-M0+
Operating Frequency [Max] (MHz)
50
Flash (kB)
128
SRAM (kB)
16
Serial Communication
2 x I²C, 2 x SPI, 4 x UART
CAN
0
USB Controllers
0
Human Machine Interface
segment LCD
ParameterValue
Security
CRC, RNG
Timers [Number, bits]
1 x 16
PWM [Number, bits]
4 x 16
ADC [Number, bits]
1 x 16
DAC [Number, bits]
2 x 6
GPIO
68
Supply Voltage [Min to Max] (V)
1.71 to 3.6
Ambient Operating Temperature (Min to Max) (℃)
-40 to 85

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MKM33Z128ACLL5(935318394557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
685.2
MKM33Z128ACLL5R(935318394528)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
685.2

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MKM33Z128ACLL5
(935318394557)
No
3
260
40
MKM33Z128ACLL5R
(935318394528)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MKM33Z128ACLL5
(935318394557)
854231
3A991A2
MKM33Z128ACLL5R
(935318394528)
854231
3A991A2

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MKM33Z128ACLL5
(935318394557)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MKM33Z128ACLL5R
(935318394528)
MKM33Z128ACLL5
(935318394557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MKM33Z128ACLL5R
(935318394528)
MKM33Z128ACLL5
(935318394557)
2020-10-302020-11-30202007015INXP Standardized Tray Attributes for LQFP 14x14 Bulk Shipments

More about KM3x

The KM3x MCU family enables single-chip one-, two- and three-phase electricity meters, as well as flow meters and other precision measurement applications. This family of MCUs:

  • Provides security with active and passive tamper detection with time stamping
  • Supports high-precision internal voltage reference with low temperature drift
  • Features a comprehensive enablement suite including reference designs