MKM33Z128CLH5 Product Information|NXP

Features


Kinetis KM33: 50MHz Cortex-M0+ Metrology MCU, 128KB Flash, 16KB SRAM, Segment LCD, 64LQFP

Package


LQFP64: LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body

Buy Options

Operating Features

ParameterValue
Core Type
Arm Cortex-M0+
Operating Frequency [Max] (MHz)
50
Flash (kB)
128
SRAM (kB)
16
ParameterValue
Security
CRC
GPIO
38
Supply Voltage [Min to Max] (V)
1.71 to 3.6
Ambient Operating Temperature (Min to Max) (℃)
-40 to 85

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MKM33Z128CLH5(935317874557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
346.55
MKM33Z128CLH5R(935317874528)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
346.55

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MKM33Z128CLH5
(935317874557)
No
3
260
40
MKM33Z128CLH5R
(935317874528)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MKM33Z128CLH5
(935317874557)
854231
3A991A2
MKM33Z128CLH5R
(935317874528)
854231
3A991A2

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MKM33Z128CLH5
(935317874557)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MKM33Z128CLH5R
(935317874528)
MKM33Z128CLH5
(935317874557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MKM33Z128CLH5R
(935317874528)
MKM33Z128CLH5
(935317874557)
2017-06-032017-08-02201705033F01LQFP64/44 Assembly Site Expansion from NXP-ATTJ to TongFu Microelectronics Co. LTD
MKM33Z128CLH5R
(935317874528)

More about KM3x

The KM3x MCU family enables single-chip one-, two- and three-phase electricity meters, as well as flow meters and other precision measurement applications. This family of MCUs:

  • Provides security with active and passive tamper detection with time stamping
  • Supports high-precision internal voltage reference with low temperature drift
  • Features a comprehensive enablement suite including reference designs