Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Kinetis KM33: 50MHz Cortex-M0+ Metrology MCU, 64KB Flash, 16KB SRAM, Segment LCD, 100LQFP
LQFP100: LQFP100, plastic, low profile quad flat package; 100 terminals; 0.5 mm pitch; 14 mm x 14 mm x 1.4 mm body
12NC: 935320528557
Details
Order
12NC: 935320528528
Details
Order
Parameter | Value |
---|---|
Core Type | Arm Cortex-M0+ |
Operating Frequency [Max] (MHz) | 50 |
Flash (kB) | 64 |
SRAM (kB) | 16 |
Serial Communication | 2 x I²C, 2 x SPI, 4 x UART |
CAN | 0 |
USB Controllers | 0 |
Human Machine Interface | segment LCD |
Parameter | Value |
---|---|
Security | CRC, RNG |
Timers [Number, bits] | 1 x 16 |
PWM [Number, bits] | 4 x 16 |
ADC [Number, bits] | 1 x 16 |
DAC [Number, bits] | 2 x 6 |
GPIO | 68 |
Supply Voltage [Min to Max] (V) | 1.71 to 3.6 |
Ambient Operating Temperature (Min to Max) (℃) | -40 to 85 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MKM33Z64ACLL5(935320528557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 685.2 | |
MKM33Z64ACLL5R(935320528528) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 685.2 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MKM33Z64ACLL5 (935320528557) | No | 3 | 260 | 40 | |||
MKM33Z64ACLL5R (935320528528) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
MKM33Z64ACLL5 (935320528557) | 854231 | 3A991A2 |
MKM33Z64ACLL5R (935320528528) | 854231 | 3A991A2 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MKM33Z64ACLL5 (935320528557) | 2025-04-16 | 2025-05-26 | 202504007I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
MKM33Z64ACLL5R (935320528528) | ||||
MKM33Z64ACLL5 (935320528557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
MKM33Z64ACLL5R (935320528528) | ||||
MKM33Z64ACLL5 (935320528557) | 2020-10-30 | 2020-11-30 | 202007015I | NXP Standardized Tray Attributes for LQFP 14x14 Bulk Shipments |
MKM33Z64ACLL5R (935320528528) | 2017-12-20 | 2018-01-03 | 201710023I | New PQ Label Input for Non-MPQ Shipments |
The KM3x MCU family enables single-chip one-, two- and three-phase electricity meters, as well as flow meters and other precision measurement applications. This family of MCUs: