MK60DN256VMC10 Product Information|NXP

Buy Options

Operating Features

ParameterValue
Core Type
Arm Cortex-M4
Operating Frequency [Max] (MHz)
100
SRAM (kB)
64
Flash (kB)
256
UART
6
SPI
3
I2C
2
USB Controllers
1
ParameterValue
CAN
2
GPIO
86
ADC (16 bit)
2
16-bit PWM
12
Security
CA, CRC, RNG
Supply Voltage [min] (V)
1.71
Supply Voltage [max] (V)
3.6
Ambient Operating Temperature (Min to Max) (℃)
-40 to 105

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MK60DN256VMC10(935311114557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e1
REACH SVHC
167.7

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MK60DN256VMC10
(935311114557)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MK60DN256VMC10
(935311114557)
854231
3A991A2

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MK60DN256VMC10
(935311114557)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MK60DN256VMC10
(935311114557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MK60DN256VMC10
(935311114557)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments

More about K60_100

The Kinetis® K60 100 MHz IEEE® 1588 Ethernet MCUs are built on the Arm® Cortex®-M4 core and feature advanced analog integration and serial communication. Available down to a 5 mm x 5 mm wafer-level chip-scale package (WLCSP), these devices maximize board space and enhance performance with minimum-length interconnections, allowing the miniaturization of existing applications. This family shares the comprehensive enablement and scalability of the Kinetis portfolio.