SOT1533-1: LFBGA121 | NXP Semiconductors

SOT1533-1: LFBGA121


Overview

LFBGA121, plastic, low profile fine-pitch ball grid array; 121 bumps; 0.65 mm pitch; 8 mm x 8 mm x 1.38 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
LFBGA121 surface mount bottom LFBGA 8 x 8 x 1.38 121 plastic
Manufacture Code Reference Codes Issue Date
98ASA00344D 2016-01-07
Part Description Quick access
Kinetis K10: 100MHz Cortex-M4 Performance MCU, 512KB Flash, 128KB SRAM, 121-MAPBGA
Kinetis K20: 100MHz Cortex-M4 Performance MCU, 512KB Flash, 64KB SRAM, Full-Speed USB, 121-MAPBGA
Kinetis K10: 100MHz Cortex-M4 Performance MCU, 512KB Flash, 128KB SRAM, 121-MAPBGA
Kinetis K20: 100MHz Cortex-M4 Performance MCU, 512KB Flash, 128KB SRAM, Full-Speed USB, 121-MAPBGA
Ethernet camera MCU
Kinetis K22: 120MHz Cortex-M4F MCU, 512KB Flash + 128KB FlexMem, 128KB RAM, USB, 121MAPBGA
Kinetis K60: 100MHz Cortex-M4 MCU, 512KB Flash, 128KB SRAM, Full-Speed USB, Ethernet, 121-MAPBGA
Kinetis K21: 120MHz Cortex-M4F MCU, 1MB Flash, 128KB SRAM, Full-Speed USB, Anti-tamper, 121-MAPBGA
Kinetis K21: 120MHz Cortex-M4F MCU, 512KB Flash + 128KB FlexMem, 128KB RAM, USB, Anti-tamper, 121BGA
Kinetis K51: 100MHz Cortex-M4 Measurement MCU, 512KB Flash, 128KB SRAM, USB, Segment LCD, 121-MAPBGA
Kinetis K51: 100MHz Cortex-M4 Measurement MCU, 512KB Flash, 64KB SRAM, USB, Segment LCD, 121-MAPBGA
Kinetis K51: 100MHz Cortex-M4 Measurement MCU, 512KB Flash, 128KB SRAM, USB, Segment LCD, 121-MAPBGA
Kinetis K60: 100MHz Cortex-M4 MCU, 512KB Flash, 64KB SRAM, Full-Speed USB, Ethernet, 121-MAPBGA
Kinetis K22: 120MHz Cortex-M4F Performance MCU, 1MB Flash, 128KB SRAM, Full-Speed USB, 121-MAPBGA
Ethernet camera MCU