MK22FX512VLQ12 Product Information|NXP

Features


Kinetis K22: 120MHz Cortex-M4F Performance MCU, 512KB Flash + 128KB FlexMem, 128KB RAM, USB, 144LQFP

Package


LQFP144: LQFP144, plastic, low profile quad flat package; 144 terminals; 0.5 mm pitch; 20 mm x 20 mm x 1.4 mm body

Buy Options

Operating Features

ParameterValue
Core Type
Arm Cortex-M4
Operating Frequency [Max] (MHz)
120
SRAM (kB)
128
Flash (kB)
640
EEPROM (kB)
4
ParameterValue
GPIO
100
Security
CRC
Supply Voltage [min] (V)
1.71
Supply Voltage [max] (V)
3.6
Ambient Operating Temperature (Min to Max) (℃)
-40 to 105

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MK22FX512VLQ12(935312994557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
1319.1
MK22FX512VLQ12R(935312994528)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
1319.1

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MK22FX512VLQ12
(935312994557)
No
3
260
40
MK22FX512VLQ12R
(935312994528)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MK22FX512VLQ12
(935312994557)
854231
3A991A2
MK22FX512VLQ12R
(935312994528)
854231
3A991A2

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MK22FX512VLQ12
(935312994557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MK22FX512VLQ12R
(935312994528)
MK22FX512VLQ12
(935312994557)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments
MK22FX512VLQ12R
(935312994528)

More about K22_120

Kinetis® K22 MCUs have been optimized for cost-sensitive applications requiring low power flexibility and processing efficiency.

  • Delivers optimized low power while providing significant bill-of-materials savings through smart on-chip integration
  • Includes options that support crystal-less USB design for reduced system cost and board space
  • Provides scalability with various levels of integration, offering a rich suite of analog, communication, timing and control peripherals to accommodate a wide range of requirements
  • Shares the comprehensive enablement and scalability of the Kinetis portfolio