MK22FN256CAP12 Product Information|NXP

Features


Kinetis® K22-120 MHz, Cost Effective, Full-Speed USB Microcontrollers (MCUs) based on Arm® Cortex®-M4 Core

Buy Options

KK22FN256CAP12R

Active

12NC: 935318648096

Details

Order

Operating Features

ParameterValue
Core Type
Arm Cortex-M0
Operating Frequency [Max] (MHz)
120
Flash (kB)
256
I2C
2
USB Controllers
1
GPIO
52
ParameterValue
ADC (16 bit)
2
16-bit PWM
1
Security
CRC, RNG
Supply Voltage [min] (V)
1.71
Supply Voltage [max] (V)
3.6
Ambient Operating Temperature (Min to Max) (℃)
-40 to 85

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
KK22FN256CAP12R(935318648096)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e1
REACH SVHC
12.5
MK22FN256CAP12R(935318649098)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e1
REACH SVHC
12.5

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
KK22FN256CAP12R
(935318648096)
No
1
260
40
MK22FN256CAP12R
(935318649098)
No
1
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
KK22FN256CAP12R
(935318648096)
854231
3A991A2
MK22FN256CAP12R
(935318649098)
854231
3A991A2

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
KK22FN256CAP12R
(935318648096)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments
MK22FN256CAP12R
(935318649098)

More about K22_120

Kinetis® K22 MCUs have been optimized for cost-sensitive applications requiring low power flexibility and processing efficiency.

  • Delivers optimized low power while providing significant bill-of-materials savings through smart on-chip integration
  • Includes options that support crystal-less USB design for reduced system cost and board space
  • Provides scalability with various levels of integration, offering a rich suite of analog, communication, timing and control peripherals to accommodate a wide range of requirements
  • Shares the comprehensive enablement and scalability of the Kinetis portfolio