MIMXRT1021CAG4B Product Information|NXP

Buy Options

MIMXRT1021CAG4B

Active

12NC: 935396798557

Details

Quantity

Unit Pricing

1 - 25$4.93
26 - 99$4.55
100+$4.17

Order

$4.93 USD
In Stock:397
Order from distributors

Operating Features

ParameterValue
Core: Number of cores (SPEC)
1
Core Type
Arm Cortex-M7
Operating Frequency [Max] (MHz)
400
SRAM (kB)
256
CAN
2
ParameterValue
I2C
4
UART
8
USB Controllers
1
PWM
2
Junction Temperature (Min to Max) (℃)
-40 to 105

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
MIMXRT1021CAG4B(935396798557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
1319.1
MIMXRT1021CAG4BR(935396798528)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
1319.1

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MIMXRT1021CAG4B
(935396798557)
No
3
260
40
MIMXRT1021CAG4BR
(935396798528)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MIMXRT1021CAG4B
(935396798557)
854231
5A992C
MIMXRT1021CAG4BR
(935396798528)
854231
5A992C

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MIMXRT1021CAG4B
(935396798557)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MIMXRT1021CAG4BR
(935396798528)
MIMXRT1021CAG4B
(935396798557)
2022-11-182023-02-16202210022F01i.MXRT1020/RT1015 Assembly Site Expansion from NXP-ATKL to TFME-T
MIMXRT1021CAG4BR
(935396798528)
MIMXRT1021CAG4B
(935396798557)
2021-05-082021-05-09202104017Ii.MX RT1015/RT1020/RT1050/RT1060 Data Sheet Rev 2 Update i.MX RT1024 Data Sheet Rev 1 Update and i.MX RT1064 Data Sheet Rev 3 Update
MIMXRT1021CAG4BR
(935396798528)
MIMXRT1021CAG4B
(935396798557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MIMXRT1021CAG4BR
(935396798528)

More about i.MX-RT1020

i.MX RT1020 Crossover MCUs are based on the Arm® Cortex®-M7 core for real-time microcontroller (MCU) performance and high integration for industrial and IoT applications.

The i.MX RT1020 Arm® Cortex®-M7 operates at up to 500 MHz with 256 KB on-chip RAM that can be configured as Tightly-Coupled Memory or general purpose. This real-time MCU family offers various memory interfaces and a wide range of connectivity interfaces including UART, SPI, I²C, USB, 10/100M Ethernet and CAN. 144 LQFP and 100 LQFP packages for low-cost PCB designs.

The i.MX RT1020 family is supported by the MCUXpresso ecosystem, which includes an SDK, a choice of IDEs and secure provisioning and configuration tools to enable rapid development.

More