Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
i.MX 8X Family – Arm® Cortex®-A35, 3D Graphics, 4K Video, DSP, Error Correcting Code on DDR
FBGA609: FBGA609, fine-pitch ball grid array package; 609 terminals, 0.8 mm pitch, 21 mm x 21 mm x 2.37 mm body
12NC: 935407702557
Details
Order
Parameter | Value |
---|---|
Core Type | 1 x Arm Cortex-M4, 2 x Arm Cortex-A35 |
Operating Frequency [Max] (MHz) | 264, 1200 |
L2 Cache (Max) (KB) | 512 |
External Memory Supported | DDR3L SDRAM, ECC, LPDDR4 DRAM, NAND FLASH, QSPI |
GPU 2D / GPU 3D | High Perf 2D Blit Engine, Vivante GC7000-Lite |
HW Video Encoder / Decoder | HD1080p30 Video Encode, HD1080p60 Video Decode |
Parameter | Value |
---|---|
USB Controllers | 2 |
Serial Communication | 4 x SPI, 5 x UART, 9 x I²C |
SRAM (kB) | 256 |
CAN | 3 |
PCIe | 1 x PCIe 3.0 |
Camera Interfaces | 1 x MIPI-CSI, 1 x parallel CSI |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
MIMX8UX5CVLFZAC(935407702557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 3081.5 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MIMX8UX5CVLFZAC (935407702557) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) | CCATS |
---|---|---|---|
MIMX8UX5CVLFZAC (935407702557) | 854231 | 5A992 | G170338 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MIMX8UX5CVLFZAC (935407702557) | 2025-04-16 | 2025-05-26 | 202504007I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
MIMX8UX5CVLFZAC (935407702557) | 2023-04-21 | 2023-04-22 | 202303031I | i.MX 8X Errata Rev 3.1 1N95W and 0N99Z |
MIMX8UX5CVLFZAC (935407702557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
Extending the scalable range of the i.MX 8 series, the i.MX 8X family is comprised of common subsystems and architecture from the higher-end i.MX 8 family, establishing a range of cost-performance scaling with pin-compatible options and a high level of software reuse. Built with high-level integration to support graphics, video, image processing, audio and voice functions, the i.MX 8X processor family is ideal for efficient performance requirements. Example applications include industrial automation and control, HMI, robotics, building control, automotive cluster, display audio, infotainment and telematics applications.
i.MX 8 applications processors are part of NXP's EdgeVerse™ edge computing platform.
For additional information and sample availability, contact NXP support.