MIMX8QX2AVOFZAC Product Information|NXP

Buy Options

MIMX8QX2AVOFZAC

Active

12NC: 935380523557

Details

Quantity

Unit Pricing

1 - 25$59.29
26 - 99$54.73
100+$50.17

Order

$59.29 USD
In Stock:703
Order from distributors

Operating Features

ParameterValue
Core Type
1 x Arm Cortex-M4F, 4 x Arm Cortex-A35
Operating Frequency [Max] (MHz)
266, 1200
L2 Cache (Max) (KB)
512
External Memory Supported
DDR3L SDRAM, ECC, LPDDR4 DRAM, NAND FLASH, QSPI, SD3.0/eMMC5.1
Audio Specific Modules
ASRC, ESAI, HiFi 4 DSP, SAI
USB Controllers
1
Serial Communication
3 x SPI, 5 x UART
ParameterValue
SRAM (kB)
256
CAN
3
PCIe
1 x PCIe 3.0
Security
AHAB, CA, INLINEENCEN, SHE, SJC, SNVS, Secure RAM, TRNG, TZ
Junction Temperature (Min) (℃)
-40
Junction Temperature (Max) (℃)
125

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
MIMX8QX2AVOFZAC(935380523557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
2.2283

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MIMX8QX2AVOFZAC
(935380523557)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MIMX8QX2AVOFZAC
(935380523557)
854231
5A992C

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MIMX8QX2AVOFZAC
(935380523557)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MIMX8QX2AVOFZAC
(935380523557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label

More about i.MX8X

Extending the scalable range of the i.MX 8 series, the i.MX 8X family is comprised of common subsystems and architecture from the higher-end i.MX 8 family, establishing a range of cost-performance scaling with pin-compatible options and a high level of software reuse. Built with high-level integration to support graphics, video, image processing, audio and voice functions, the i.MX 8X processor family is ideal for efficient performance requirements. Example applications include industrial automation and control, HMI, robotics, building control, automotive cluster, display audio, infotainment and telematics applications.

i.MX 8 applications processors are part of NXP's EdgeVerse™ edge computing platform.

For additional information and sample availability, contact NXP support.

More