MIMX8QX5CVLFZAC Product Information|NXP

Features


i.MX 8X Family – Arm® Cortex®-A35, 3D Graphics, 4K Video, DSP, Error Correcting Code on DDR

Package


FBGA609: FBGA609, fine-pitch ball grid array package; 609 terminals, 0.8 mm pitch, 21 mm x 21 mm x 2.37 mm body

Buy Options

Operating Features

ParameterValue
Core Type
1 x Arm Cortex-M4, 4 x Arm Cortex-A35
Operating Frequency [Max] (MHz)
264, 1200
L2 Cache (Max) (KB)
512
External Memory Supported
DDR3L SDRAM, ECC, LPDDR4 DRAM, NAND FLASH, QSPI
GPU 2D / GPU 3D
High Perf 2D Blit Engine, Vivante GC7000-Lite
HW Video Encoder / Decoder
HD1080p30 Video Encode, HD1080p60 Video Decode, HD4Kp30 H.265
ParameterValue
USB Controllers
2
Serial Communication
4 x SPI, 5 x UART, 9 x I²C
SRAM (kB)
256
CAN
3
PCIe
1 x PCIe 3.0
Camera Interfaces
1 x MIPI-CSI, 1 x parallel CSI

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
MIMX8QX5CVLFZAC(935407707557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
3081.5

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MIMX8QX5CVLFZAC
(935407707557)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)CCATS
MIMX8QX5CVLFZAC
(935407707557)
854231
5A992C
G170338

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MIMX8QX5CVLFZAC
(935407707557)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MIMX8QX5CVLFZAC
(935407707557)
2023-04-212023-04-22202303031Ii.MX 8X Errata Rev 3.1 1N95W and 0N99Z
MIMX8QX5CVLFZAC
(935407707557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label

More about i.MX8X

Extending the scalable range of the i.MX 8 series, the i.MX 8X family is comprised of common subsystems and architecture from the higher-end i.MX 8 family, establishing a range of cost-performance scaling with pin-compatible options and a high level of software reuse. Built with high-level integration to support graphics, video, image processing, audio and voice functions, the i.MX 8X processor family is ideal for efficient performance requirements. Example applications include industrial automation and control, HMI, robotics, building control, automotive cluster, display audio, infotainment and telematics applications.

i.MX 8 applications processors are part of NXP's EdgeVerse™ edge computing platform.

For additional information and sample availability, contact NXP support.

More