MIMX8MN1DVPIZAA Product Information|NXP

Buy Options

Operating Features

ParameterValue
Core Type
1 x Arm Cortex-A53, 1 x Arm Cortex-M7
Operating Frequency [Max] (MHz)
750, 1400
L2 Cache (Max) (KB)
512
External Memory Supported
DDR3L SDRAM, DDR4 SDRAM, ECC, LPDDR4 DRAM, NAND FLASH, NOR FLASH, QSPI
Video/Display features
MIPI-CSI
Audio Specific Modules
8-ch PDM input, SAI
ParameterValue
USB Controllers
1
Serial Communication
3 x SPI, 4 x I²C, 4 x UART
SRAM (kB)
512
Security
NXP's EdgeLock Secure Enclave
Junction Temperature (Min) (℃)
0
Junction Temperature (Max) (℃)
95

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
MIMX8MN1DVPIZAA(935421602557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
216.085

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MIMX8MN1DVPIZAA
(935421602557)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)CCATS
MIMX8MN1DVPIZAA
(935421602557)
854231
5A992C
G175858

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MIMX8MN1DVPIZAA
(935421602557)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MIMX8MN1DVPIZAA
(935421602557)
2022-11-252022-11-26202207007Ii.MX 8M Nano Reference Manual Update to Rev 2
MIMX8MN1DVPIZAA
(935421602557)
2021-04-302021-05-01202102038Ii.MX 8M Nano Consumer and Industrial Datasheet Update to Rev.1 and Errata Update to Rev.1

More about i.MX8MNANO

NXP's i.MX 8M Nano family of applications processors provide cost-effective integration and affordable performance for smart, connected, power-efficient devices requiring graphics, vision, voice control, intelligent sensing and general-purpose processing.

The i.MX 8M Nano family includes the i.MX 8M Nano UltraLite, i.MX 8M Nano Lite, and i.MX 8M Nano. Click on the below button to view the main family key features and differentiators:

Key Features and Differentiation

Featuring up to 4x Arm® Cortex®-A53 cores and 1x Cortex-M7 core, the i.MX 8M Nano family of applications processors are pin-compatible, scalable offering to the popular i.MX 8M Mini applications processors. With commercial and industrial level qualification and backed by NXP’s product longevity program, the i.MX 8M Nano family may be used in any general purpose industrial and IoT application.

i.MX 8 applications processors are part of NXP's EdgeVerse™ edge computing platform.

More