Package Version | Package Name | Mount | Terminal Position | Package Style | Dimensions | Termination Count | Material |
---|---|---|---|---|---|---|---|
SOT2064-1 | TBGA306 | surface mount | bottom | BGA | 11 x 11 x 0.91 | 306 | plastic |
Manufacture Code | Reference Codes | Issue Date |
---|---|---|
98ASA01587D | 2021-01-22 |
Part | Description | Quick access |
---|---|---|
MIMX8MN5CVPIZAA | View parametrics | |
MIMX8MN5DVPIZAA | View parametrics | |
MIMX8MN3DVPIZAA | View parametrics | |
MIMX8MN3CVPIZAA | i.MX 8M Nano UltraLite Dual | View parametrics |
MIMX8MN1CVPIZAA | View parametrics | |
MIMX8MN1DVPIZAA | View parametrics |