202102038I : i.MX 8M Nano Consumer and Industrial Datasheet Update to Rev.1 and Errata Update to Rev.1
NXP Semiconductors announces Industrial and Consumer Datasheet (DS) update for i.MX 8M Nano to revision 1 and Errata update for i.MX 8M Nano to revision 1. The revision history included in the updated document provides a detailed description of the changes. Industrial and Consumer Datasheet Changes Summary: Highlighted Changes: 01. Updated the title and the maximum values of VDD_ARM_PLL_0P8 and VDD_USB_0P8 in the Table 10 "Absolute maximum ratings for 14 x 14 mm package” 02. Updated the VDD_ANA_0P8 VDD_ARM_PLL_0P8 VDD_MIPI_0P8 VDD_USB_0P8 and USB1_VBUS in the Table 15 "Operating ranges for 14 x 14 mm package"; added footnotes in the Table 15 "Operating ranges for 14 x 14 mm package“ 03. Updated the lock time ARM_PLL and GPU values in the Table 30 "PLL electrical parameters”; added M7_ALT_PLL in the Table 30 "PLL electrical parameters” 04. Updated and added Low-V suspend mode data in the Table 21 "Chip power in different LP mode for 14 x 14 mm package” Pls refer the change summary for other changes. There is a new package 11x11mm FCBGA306 adding in the new datasheet pls refer datasheet for details. The i.MX 8M Nano Industrial and Consumer Datasheet Rev.1 are attached to this notice and can be found at: https://www.nxp.com/docs/en/data-sheet/IMX8MNIEC.pdf https://www.nxp.com/docs/en/data-sheet/IMX8MNCEC.pdf Errata changes Summary for i.MX 8M Nano. 4 new items are added: ERR050144: SAI: Setting FCONT=1 when TMR>0 may not function correctly ERR050447: [SPDIF]: SPDIF clock limitation ERR050537: FlexSPI: Read timing sequence mismatches with several existing SPI NOR devices in dual quad and octal modes ERR050542: SAI: The Bit Count Timestamp Register (TBCTR RBCTR) may return a live rather than latched Timestamp Please refer to the Errara doc for detail information. The i.MX 8M Nano Errata Rev.1 can be found at: https://www.nxp.com/docs/en/errata/IMX8MN_0N14Y.pdf
PCN Type | Change Category | Issue Date | Effective Date |
---|---|---|---|
Customer Information Notification | Errataelectr spec test coverage | 30-Apr-2021 | 01-May-2021 |
Reason of Change
Datasheet has been updated to correct errors and provide additional technical clarification on some device features. Errata has been updated with 4 additional items and provided related workarounds.
Anticipated Impact
Data sheet revision: A new datasheet will be issued
Affected Parts
Part Number / 12NC | Last Time Buy Date | Last Time Delivery Date | Replacement Part |
---|---|---|---|
MIMX8MN1CVPIZAA (935421601557) |
- | - | - |
MIMX8MN1CVTIZAA (935391873557) |
- | - | - |
MIMX8MN1DVPIZAA (935421602557) |
- | - | - |
MIMX8MN1DVTJZAA (935390505557) |
- | - | - |
MIMX8MN2CVTIZAA (935391874557) |
- | - | - |
MIMX8MN2DVTJZAA (935391122557) |
- | - | - |
MIMX8MN3CVPIZAA (935421603557) |
- | - | - |
MIMX8MN3CVTIZAA (935391875557) |
- | - | - |
MIMX8MN3DVPIZAA (935421604557) |
- | - | - |
MIMX8MN3DVTJZAA (935390506557) |
- | - | - |
MIMX8MN4CVTIZAA (935391876557) |
- | - | - |
MIMX8MN4DVTJZAA (935390507557) |
- | - | - |
MIMX8MN5CVPIZAA (935419699557) |
- | - | - |
MIMX8MN5CVTIZAA (935391877557) |
- | - | - |
MIMX8MN5DVPIZAA (935419701557) |
- | - | - |
MIMX8MN5DVTJZAA (935390508557) |
- | - | - |
MIMX8MN6CVTIZAA (935391878557) |
- | - | - |
MIMX8MN6DVTJZAA (935390509557) |
- | - | - |