Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
LFBGA486: LFBGA486, low profile fine-pitch ball grid array, 486 balls, 0.5 mm pitch, 14 mm x 14 mm x 1.15 mm body
12NC: 935391122557
Details
Order
Parameter | Value |
---|---|
Core Type | 1 x Arm Cortex-A53, 1 x Arm Cortex-M7 |
Operating Frequency [Max] (MHz) | 750, 1500 |
L2 Cache (Max) (KB) | 512 |
External Memory Supported | DDR3L SDRAM, DDR4 SDRAM, ECC, LPDDR4 DRAM, NAND FLASH, NOR FLASH, QSPI |
GPU 2D / GPU 3D | 2x shader, Vivante GC7000UltraLite |
Video/Display features | MIPI-CSI, MIPI-DSI |
Parameter | Value |
---|---|
Audio Specific Modules | 8-ch PDM input, SAI |
USB Controllers | 1 |
Serial Communication | 3 x SPI, 4 x I²C, 4 x UART |
SRAM (kB) | 512 |
Junction Temperature (Min) (℃) | 0 |
Junction Temperature (Max) (℃) | 95 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
MIMX8MN2DVTJZAA(935391122557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 450.9 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MIMX8MN2DVTJZAA (935391122557) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) | CCATS |
---|---|---|---|
MIMX8MN2DVTJZAA (935391122557) | 854231 | 5A992C | G175858 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MIMX8MN2DVTJZAA (935391122557) | 2025-04-16 | 2025-05-26 | 202504007I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
MIMX8MN2DVTJZAA (935391122557) | 2022-11-25 | 2022-11-26 | 202207007I | i.MX 8M Nano Reference Manual Update to Rev 2 |
MIMX8MN2DVTJZAA (935391122557) | 2022-10-20 | 2023-01-18 | 202210006F01 | i.MX 8M Nano Package (14x14) Migration Update |
MIMX8MN2DVTJZAA (935391122557) | 2022-04-28 | 2022-07-27 | 202108031F02 | i.MX 8M Nano Package (14x14) Migration |
MIMX8MN2DVTJZAA (935391122557) | 2021-08-30 | - | 202108031A | i.MX 8M Nano Package Migration |
MIMX8MN2DVTJZAA (935391122557) | 2021-04-30 | 2021-05-01 | 202102038I | i.MX 8M Nano Consumer and Industrial Datasheet Update to Rev.1 and Errata Update to Rev.1 |
MIMX8MN2DVTJZAA (935391122557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
NXP's i.MX 8M Nano family of applications processors provide cost-effective integration and affordable performance for smart, connected, power-efficient devices requiring graphics, vision, voice control, intelligent sensing and general-purpose processing.
The i.MX 8M Nano family includes the i.MX 8M Nano UltraLite, i.MX 8M Nano Lite, and i.MX 8M Nano. Click on the below button to view the main family key features and differentiators:
Key Features and Differentiation
Featuring up to 4x Arm® Cortex®-A53 cores and 1x Cortex-M7 core, the i.MX 8M Nano family of applications processors are pin-compatible, scalable offering to the popular i.MX 8M Mini applications processors. With commercial and industrial level qualification and backed by NXP’s product longevity program, the i.MX 8M Nano family may be used in any general purpose industrial and IoT application.
i.MX 8 applications processors are part of NXP's EdgeVerse™ edge computing platform.