MCIMX6X3EVK10AB Product Information|NXP

Buy Options

Operating Features

ParameterValue
Core: Number of cores (SPEC)
1
Core Type
Arm Cortex-A9
Co Processor Frequency (MAX) (MHz)
200
Co Processor Type
Arm Cortex-M4F
Operating Frequency [Max] (MHz)
1000
External Memory Supported
DDR3 SDRAM, DDR3L SDRAM, ECC, LPDDR2 DRAM, NAND FLASH, NOR FLASH, ONFI2.2, QSPI
Video/Display features
PCP, RGB
L2 Cache (Max) (KB)
256
SRAM (kB)
128
ParameterValue
SPI
5
I2C
4
UART
6
USB Controllers
3
Junction Temperature (Min) (℃)
-20
Junction Temperature (Max) (℃)
105
Audio Specific Modules
AA, ESAI
GPU 2D / GPU 3D
-, Vivante GC300 (300Mpx/s), Vivante GC400T (17Mtri/s)

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MCIMX6X3EVK10AB(935315799557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e1
REACH SVHC
430.4
MCIMX6X3EVK10ABR(935315799518)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e1
REACH SVHC
430.4

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MCIMX6X3EVK10AB
(935315799557)
No
3
260
40
MCIMX6X3EVK10ABR
(935315799518)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MCIMX6X3EVK10AB
(935315799557)
854231
5A992C
MCIMX6X3EVK10ABR
(935315799518)
854231
5A992C

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeReplacement
MCIMX6X3EVK10AB
(935315799557)
-
MCIMX6X3EVK10AC
(935353847557)
MCIMX6X3EVK10ABR
(935315799518)
-
MCIMX6X3EVK10ACR
(935353847518)

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MCIMX6X3EVK10AB
(935315799557)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MCIMX6X3EVK10ABR
(935315799518)
MCIMX6X3EVK10AB
(935315799557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MCIMX6X3EVK10ABR
(935315799518)
MCIMX6X3EVK10AB
(935315799557)
2019-07-142019-07-15201805041IU01iMX6DQ+ iMX6DQ iMX6SDL iMX6SL iMX6SX Reference Manual Updates
MCIMX6X3EVK10ABR
(935315799518)
MCIMX6X3EVK10ABR
(935315799518)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments
MCIMX6X3EVK10AB
(935315799557)
2017-10-042017-10-05201709030Ii.MX6 Reference Manual Updates
MCIMX6X3EVK10ABR
(935315799518)
MCIMX6X3EVK10AB
(935315799557)
2017-10-012017-10-02201709008Ii.MX 6SoloX Silicon Revision
MCIMX6X3EVK10ABR
(935315799518)

More about i.MX6SX

As the first device utilizing both the Arm® Cortex®-A9 and Cortex-M4 cores, the i.MX 6SoloX applications processor offers a highly integrated multi-market solution.

  • Enables secure, connected homes and vehicles within the Internet of Things (IoT)
  • Delivers secure and robust implementation to enable concurrent execution of multiple software environments
  • Provides for an application-rich system with real-time responsiveness
  • Maintains maximum effectiveness and security when portioning system resources such as memory and peripherals
  • Backed by a strong enablement ecosystem for better customer solutions and faster time-to-market

The i.MX 6SoloX is supported by companion power management ICs (PMIC) MMPF0100 and MMPF0200.

i.MX 6 applications processors are part of NXP's EdgeVerse™ edge computing platform.