NXP Semiconductors :: Secure Connections for a Smarter World

MCIMX6X3EVK10AB

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of MCIMX6X3EVK10ABLast Revision (GMT):
Thursday, 24 October 2024, 07:22:00 AM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
MCIMX6X3EVK10ABSOT1559-1LFBGA400455.178880 mg YesYesYesNickel/Gold (Ni/Au)Othere1contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9353 157 995572024-02-26103 / 168 hours26040 sec.Not ApplicableNot ApplicableNot Applicable3Tianjin, China;External manufacturing
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Bonding Wire - CuPdBonding Wire - CuPdCopper and its compoundsCopper, metal7440-50-83.72773898.0994000.818961
Gold and its compoundsGold, metal7440-57-50.0038000.1000000.000835
Palladium and its compoundsPalladium, metal7440-05-30.0684221.8006000.015032
Subtotal3.799960100.00000000.834828
Die EncapsulantDie EncapsulantEpoxy ResinsBisphenol A diglycidyl ether1675-54-38.2320003.0000001.808520
Epoxy ResinsProprietary Material-Other Epoxy resins8.2320003.0000001.808520
Inorganic Silicon compoundsSilica, vitreous60676-86-0185.22000067.50000040.691695
Inorganic Silicon compoundsSilicon dioxide7631-86-954.88000020.00000012.056798
Inorganic compoundsCarbon Black1333-86-41.3720000.5000000.301420
Miscellaneous substancesOther miscellaneous substances (less than 10%).8.2320003.0000001.808520
Phenols and Phenolic ResinsProprietary Material-Other phenolic resins8.2320003.0000001.808520
Subtotal274.400000100.000000060.283992
Epoxy AdhesiveEpoxy AdhesiveAcrylatesDitrimethylolpropane tetraacrylate94108-97-10.0550005.0000000.012083
Aromatic hydrocarbon compoundsHydroquinone123-31-90.0005500.0500000.000121
Inorganic Silicon compoundsSilicon dioxide7631-86-90.16500015.0000000.036249
Inorganic Silicon compoundsSilylated silica68909-20-60.54945049.9500000.120711
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.0550005.0000000.012083
Organic compoundsFatty acids, C18-unsatd., dimers, hydrogenated, polymers with hydrogenated di-Me esters of hydrogenated C18-unsatd. fatty acid dimer177591-08-10.22000020.0000000.048333
Polymers2-Propenoic acid,2-methyl-, 1,1'-(2,2-dimethyl-1,3-propanediyl) ester1985-51-90.0550005.0000000.012083
Subtotal1.100000100.00000000.241663
Semiconductor DieSemiconductor DieInorganic Silicon compoundsSilicon7440-21-337.80538298.0000008.305610
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.7715382.0000000.169502
Subtotal38.576920100.00000008.475112
Solder Ball - SAC, Lead FreeSolder Ball - SAC, Lead FreeAntimony and its compoundsAntimony, metal7440-36-00.0167610.0400000.003682
Arsenic and its compoundsArsenic, metal7440-38-20.0125710.0300000.002762
Bismuth and its compoundsBismuth, metal7440-69-90.0125710.0300000.002762
Copper and its compoundsCopper, metal7440-50-80.2095100.5000000.046028
Silver and its compoundsSilver, metal7440-22-41.2570603.0000000.276168
Tin and its compoundsTin, metal7440-31-540.39352896.4000008.874210
Subtotal41.902000100.00000009.205612
Substrate, Pre-plated NiAuCopper Foil 1Copper and its compoundsCopper, metal7440-50-87.99641699.9900001.756763
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0008000.0100000.000176
Subtotal7.997216100.00000001.756939
Copper Foil 2Copper and its compoundsCopper, metal7440-50-83.73793299.9900000.821201
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0003740.0100000.000082
Subtotal3.738306100.00000000.821283
Copper PlatingCopper and its compoundsCopper, metal7440-50-829.52451999.9900006.486355
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0029530.0100000.000649
Subtotal29.527472100.00000006.487004
Gold PlatingGold and its compoundsGold, metal7440-57-52.08490899.9900000.458041
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0002080.0100000.000046
Subtotal2.085117100.00000000.458087
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0020150.0100000.000443
Nickel and its compoundsNickel, metal7440-02-020.14433699.9900004.425587
Subtotal20.146351100.00000004.426029
Solder MaskAromatic amines and their salts1,3,5-Triazine-2,4,6-triamine108-78-10.0064590.1000000.001419
Barium and its compoundsBarium sulfate7727-43-71.87966929.1000000.412952
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0387560.6000000.008514
Magnesium and its compoundsTalc14807-96-60.1937803.0000000.042572
Organic compoundsOther organic compounds.0.2325363.6000000.051087
PolymersPlastic: EP - Epoxide, Epoxy1.25957219.5000000.276720
PolymersPlastic: PAK2.84857144.1000000.625814
Subtotal6.459345100.00000001.419078
Substrate Core 1Inorganic Silicon compoundsFibrous-glass-wool65997-17-33.12643832.0000000.686859
Inorganic Silicon compoundsSilica, vitreous60676-86-00.5862076.0000000.128786
PolymersPlastic: PI - Polyimide6.05747362.0000001.330790
Subtotal9.770117100.00000002.146435
Substrate Core 2Inorganic Silicon compoundsFibrous-glass-wool65997-17-35.80014837.0000001.274257
Inorganic Silicon compoundsSilica, vitreous60676-86-02.50817216.0000000.551030
PolymersPlastic: PI - Polyimide7.36775647.0000001.618651
Subtotal15.676077100.00000003.443938
Total455.178880100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 MCIMX6X3EVK10AB
Product content declaration of MCIMX6X3EVK10AB
上次修订 Last Revision (GMT):
Thursday, 24 October 2024, 07:22:00 AM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)
焊丝-铜钯
Bonding Wire - CuPd
焊丝-铜钯
Bonding Wire - CuPd
OOOOOO
芯片密封胶
Die Encapsulant
芯片密封胶
Die Encapsulant
OOOOOO
环氧树脂粘合剂
Epoxy Adhesive
环氧树脂粘合剂
Epoxy Adhesive
OOOOOO
半导体芯片
Semiconductor Die
半导体芯片
Semiconductor Die
OOOOOO
焊锡球-铅银铜,无铅
Solder Ball - SAC, Lead Free
焊锡球-铅银铜,无铅
Solder Ball - SAC, Lead Free
OOOOOO
基板,镍金预镀
Substrate, Pre-plated NiAu
铜箔
Copper Foil 1
OOOOOO

铜箔
Copper Foil 2
OOOOOO

镀铜
Copper Plating
OOOOOO

镀金材料
Gold Plating
OOOOOO

镀镍层
Nickel Plating
OOOOOO

阻焊层
Solder Mask
OOOOOO

有机基质芯
Substrate Core 1
OOOOOO

有机基质芯
Substrate Core 2
OOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品具有无限期的环保使用期限(EFUP)。
Remark: This semiconductor product has an indefinite environmental friendly use period (EFUP).
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of MCIMX6X3EVK10ABLast Revision (GMT):
Thursday, 24 October 2024, 07:22:00 AM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Bonding Wire - CuPdTest Report
25 Dec 2023
Test Report
25 Dec 2023
Test Report
25 Dec 2023
Test Report
25 Dec 2023
Die EncapsulantTest Report
12 Oct 2023
Test Report
12 Oct 2023
Test Report
12 Oct 2023
Test Report
12 Oct 2023
Epoxy AdhesiveTest Report
18 Apr 2024
Test Report
18 Apr 2024
Test Report
18 Apr 2024
Test Report
18 Apr 2024
Semiconductor DieTest Report
19 Dec 2023
Test Report
19 Dec 2023
Test Report
19 Dec 2023
Test Report
19 Dec 2023
Solder Ball - SAC, Lead FreeTest Report
16 May 2024
Test Report
16 May 2024
Test Report
16 May 2024
Test Report
16 May 2024
Substrate, Pre-plated NiAuAU PLATINGTest Report
20 Mar 2024
Test Report
20 Mar 2024
Test Report
20 Mar 2024
Test Report
20 Mar 2024
AUS308Test Report
5 Jun 2024
Test Report
5 Jun 2024
Test Report
5 Jun 2024
Test Report
5 Jun 2024
COPPER FOILTest Report
7 Dec 2023
Test Report
7 Dec 2023
Test Report
7 Dec 2023
Test Report
7 Dec 2023
CU PLATINGTest Report
20 Mar 2024
Test Report
20 Mar 2024
Test Report
20 Mar 2024
Test Report
20 Mar 2024
E679FG SERIESTest Report
7 Dec 2023
Test Report
7 Dec 2023
Not AvailableNot Available
E679FGB SERIESNot AvailableNot AvailableTest Report
7 Dec 2023
Test Report
7 Dec 2023
NI PLATINGTest Report
20 Mar 2024
Test Report
20 Mar 2024
Test Report
20 Mar 2024
Test Report
20 Mar 2024
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.