Package Version | Package Name | Mount | Terminal Position | Package Style | Dimensions | Termination Count | Material |
---|---|---|---|---|---|---|---|
SOT1559-1 | LFBGA400 | surface mount | bottom | LFBGA | 14 x 14 x 1.165 | 400 | plastic |
Manufacture Code | Reference Codes | Issue Date |
---|---|---|
98ASA00783 | 2017-06-11 |
Part | Description | Quick access |
---|---|---|
MCIMX6X1AVK08AB | i.MX 6 series 32-bit MPU, ARM Cortex-A9 core, 800MHz, ARM Cortex-M4 core, 166MHz, BGA | View parametrics |
MCIMX6V2CVM08AB | View parametrics | |
MCIMX6X1EVK10AB | i.MX 6 series 32-bit MPU, ARM Cortex-A9 core, 800MHz, ARM Cortex-M4 core, 166MHz, BGA 400 | View parametrics |
MCIMX6X1AVK08AC | View parametrics | |
MCIMX6X1EVK10AC | View parametrics | |
MCIMX6X3EVK10AC | View parametrics | |
MCIMX6X1CVK08AC | i.MX 6 series 32-bit MPU, ARM Cortex-A9 core, 800MHz, ARM Cortex-M4 core, 166MHz, BGA | View parametrics |
MCIMX6X1CVK08AB | i.MX 6 series 32-bit MPU, ARM Cortex-A9 core, 800MHz, ARM Cortex-M4 core, 166MHz, BGA | View parametrics |
MCIMX6X3EVK10AB | i.MX 6 series 32-bit MPU, ARM Cortex-A9 core, 800MHz, ARM Cortex-M4 core, 166MHz, BGA 400 | View parametrics |