MCIMX6X1AVO08AC Product Information|NXP

Features


i.MX 6SoloX Processors - Heterogeneous Processing with Arm® Cortex®-A9 and Cortex-M4 Cores

Package


LFBGA400: LFBGA400, plastic, low profile fine-pitch ball grid array; 400 balls; 0.8 mm pitch; 17 mm x 17 mm x 1.12 mm body

Buy Options

MCIMX6X1AVO08AC

Active

12NC: 935353852557

Details

MCIMX6X1AVO08ACR

Active

12NC: 935353852518

Details

Operating Features

ParameterValue
Core: Number of cores (SPEC)
1
Core Type
Arm Cortex-A9
Operating Frequency [Max] (MHz)
800
External Memory Supported
DDR3 SDRAM, DDR3L SDRAM, ECC, LPDDR2 DRAM, NAND FLASH, NOR FLASH, ONFI2.2, QSPI
Video/Display features
PCP
L2 Cache (Max) (KB)
256
SRAM (kB)
128
ParameterValue
SPI
5
I2C
4
UART
6
USB Controllers
3
Junction Temperature (Min) (℃)
-40
Junction Temperature (Max) (℃)
125
Audio Specific Modules
AA, ESAI

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MCIMX6X1AVO08AC(935353852557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e1
REACH SVHC
742.8
MCIMX6X1AVO08ACR(935353852518)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e1
REACH SVHC
742.8

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MCIMX6X1AVO08AC
(935353852557)
No
3
260
40
MCIMX6X1AVO08ACR
(935353852518)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MCIMX6X1AVO08AC
(935353852557)
854231
5A992C
MCIMX6X1AVO08ACR
(935353852518)
854231
5A992C

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MCIMX6X1AVO08AC
(935353852557)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MCIMX6X1AVO08ACR
(935353852518)
MCIMX6X1AVO08AC
(935353852557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MCIMX6X1AVO08ACR
(935353852518)
MCIMX6X1AVO08AC
(935353852557)
2019-07-142019-07-15201805041IU01iMX6DQ+ iMX6DQ iMX6SDL iMX6SL iMX6SX Reference Manual Updates
MCIMX6X1AVO08ACR
(935353852518)
MCIMX6X1AVO08AC
(935353852557)
2018-02-142018-05-15201801012F01i.MX 6SoloX MAPBGA17X17 and MAPBGA14X14 Room Test Elimination at Final Test
MCIMX6X1AVO08ACR
(935353852518)
MCIMX6X1AVO08ACR
(935353852518)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments

More about i.MX6SX

As the first device utilizing both the Arm® Cortex®-A9 and Cortex-M4 cores, the i.MX 6SoloX applications processor offers a highly integrated multi-market solution.

  • Enables secure, connected homes and vehicles within the Internet of Things (IoT)
  • Delivers secure and robust implementation to enable concurrent execution of multiple software environments
  • Provides for an application-rich system with real-time responsiveness
  • Maintains maximum effectiveness and security when portioning system resources such as memory and peripherals
  • Backed by a strong enablement ecosystem for better customer solutions and faster time-to-market

The i.MX 6SoloX is supported by companion power management ICs (PMIC) MMPF0100 and MMPF0200.

i.MX 6 applications processors are part of NXP's EdgeVerse™ edge computing platform.

More