MCIMX6X1AVK08AB Product Information|NXP

Features


i.MX 6 series 32-bit MPU, ARM Cortex-A9 core, 800MHz, ARM Cortex-M4 core, 166MHz, BGA

Package


LFBGA400: LFBGA400, plastic, low profile fine-pitch ball grid array; 400 balls; 0.65 mm pitch; 14 mm x 14 mm x 1.165 mm body

Buy Options

Operating Features

ParameterValue
Core: Number of cores (SPEC)
1
Core Type
Arm Cortex-A9
Co Processor Frequency (MAX) (MHz)
200
Co Processor Type
Arm Cortex-M4F
Operating Frequency [Max] (MHz)
800
External Memory Supported
DDR3 SDRAM, DDR3L SDRAM, ECC, LPDDR2 DRAM, NAND FLASH, NOR FLASH, ONFI2.2, QSPI
Video/Display features
PCP, RGB
L2 Cache (Max) (KB)
256
SRAM (kB)
128
ParameterValue
SPI
5
I2C
4
UART
6
USB Controllers
3
Junction Temperature (Min) (℃)
-40
Junction Temperature (Max) (℃)
125
Audio Specific Modules
AA, ESAI
GPU 2D / GPU 3D
-, -, -

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MCIMX6X1AVK08AB(935315934557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e1
REACH SVHC
430.4

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MCIMX6X1AVK08AB
(935315934557)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MCIMX6X1AVK08AB
(935315934557)
854231
5A992C

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery DateReplacement
MCIMX6X1AVK08AB
(935315934557)
-
-
-
MCIMX6X1AVK08AC
(935363026557)

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MCIMX6X1AVK08AB
(935315934557)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MCIMX6X1AVK08AB
(935315934557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MCIMX6X1AVK08AB
(935315934557)
2019-07-142019-07-15201805041IU01iMX6DQ+ iMX6DQ iMX6SDL iMX6SL iMX6SX Reference Manual Updates
MCIMX6X1AVK08AB
(935315934557)
2018-02-142018-05-15201801012F01i.MX 6SoloX MAPBGA17X17 and MAPBGA14X14 Room Test Elimination at Final Test

More about i.MX6SX

As the first device utilizing both the Arm® Cortex®-A9 and Cortex-M4 cores, the i.MX 6SoloX applications processor offers a highly integrated multi-market solution.

  • Enables secure, connected homes and vehicles within the Internet of Things (IoT)
  • Delivers secure and robust implementation to enable concurrent execution of multiple software environments
  • Provides for an application-rich system with real-time responsiveness
  • Maintains maximum effectiveness and security when portioning system resources such as memory and peripherals
  • Backed by a strong enablement ecosystem for better customer solutions and faster time-to-market

The i.MX 6SoloX is supported by companion power management ICs (PMIC) MMPF0100 and MMPF0200.

i.MX 6 applications processors are part of NXP's EdgeVerse™ edge computing platform.

More