Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
i.MX 6 series 32-bit MPU, ARM Cortex-A9 core, 800MHz, ARM Cortex-M4 core, 166MHz, BGA 400
LFBGA400: LFBGA400, plastic, low profile fine-pitch ball grid array; 400 balls; 0.8 mm pitch; 17 mm x 17 mm x 1.12 mm body
12NC: 935323753557
Details
Order
Parameter | Value |
---|---|
Core: Number of cores (SPEC) | 1 |
Core Type | Arm Cortex-A9 |
Co Processor Frequency (MAX) (MHz) | 200 |
Co Processor Type | Arm Cortex-M4F |
Operating Frequency [Max] (MHz) | 800 |
External Memory Supported | DDR3 SDRAM, DDR3L SDRAM, ECC, LPDDR2 DRAM, NAND FLASH, NOR FLASH, ONFI2.2, QSPI |
Video/Display features | PCP, RGB |
L2 Cache (Max) (KB) | 256 |
SRAM (kB) | 128 |
Parameter | Value |
---|---|
SPI | 5 |
I2C | 4 |
UART | 6 |
USB Controllers | 3 |
Junction Temperature (Min) (℃) | -40 |
Junction Temperature (Max) (℃) | 125 |
Audio Specific Modules | AA, ESAI |
GPU 2D / GPU 3D | -, -, - |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MCIMX6X1AVO08AB(935323753557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e1 | REACH SVHC | 742.8 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MCIMX6X1AVO08AB (935323753557) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
MCIMX6X1AVO08AB (935323753557) | 854231 | 5A992C |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date | Replacement |
---|---|---|---|---|
MCIMX6X1AVO08AB (935323753557) | - | - | - | MCIMX6X1AVO08AC (935353852557) |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MCIMX6X1AVO08AB (935323753557) | 2025-04-16 | 2025-05-26 | 202504007I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
MCIMX6X1AVO08AB (935323753557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
MCIMX6X1AVO08AB (935323753557) | 2019-07-14 | 2019-07-15 | 201805041IU01 | iMX6DQ+ iMX6DQ iMX6SDL iMX6SL iMX6SX Reference Manual Updates |
MCIMX6X1AVO08AB (935323753557) | 2018-02-14 | 2018-05-15 | 201801012F01 | i.MX 6SoloX MAPBGA17X17 and MAPBGA14X14 Room Test Elimination at Final Test |
MCIMX6X1AVO08AB (935323753557) | 2017-12-20 | 2018-01-03 | 201710023I | New PQ Label Input for Non-MPQ Shipments |
MCIMX6X1AVO08AB (935323753557) | 2017-10-04 | 2017-10-05 | 201709030I | i.MX6 Reference Manual Updates |
MCIMX6X1AVO08AB (935323753557) | 2017-10-01 | 2017-10-02 | 201709008I | i.MX 6SoloX Silicon Revision |
As the first device utilizing both the Arm® Cortex®-A9 and Cortex-M4 cores, the i.MX 6SoloX applications processor offers a highly integrated multi-market solution.
The i.MX 6SoloX is supported by companion power management ICs (PMIC) MMPF0100 and MMPF0200.
i.MX 6 applications processors are part of NXP's EdgeVerse™ edge computing platform.