MCIMX535DVV1C Product Information|NXP

Buy Options

MCIMX535DVV1C

End of Life

12NC: 935321916557

Details

Order

MCIMX535DVV1CR2

End of Life

12NC: 935321916518

Details

Order

Operating Features

ParameterValue
Core Type
1 x Arm Cortex-A8
Operating Frequency [Max] (MHz)
1000
L2 Cache (Max) (KB)
256
ParameterValue
Serial Communication
1 x I²C, 3 x SPI, 5 x UART
Ethernet
1 x 10/100 BaseT

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MCIMX535DVV1C(935321916557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e2
REACH SVHC
2136.1
MCIMX535DVV1CR2(935321916518)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e2
REACH SVHC
2136.1

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MCIMX535DVV1C
(935321916557)
No
3
260
40
MCIMX535DVV1CR2
(935321916518)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)CCATS
MCIMX535DVV1C
(935321916557)
854231
5A992C
G166378
MCIMX535DVV1CR2
(935321916518)
854231
5A992C
G166378

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery DateReplacement
MCIMX535DVV1C
(935321916557)
NOTICE
2021-02-15
2021-06-15
MCIMX535DVP1C2
(935420971557)
MCIMX535DVV1CR2
(935321916518)
NOTICE
2021-02-15
2021-06-15
MCIMX535DVP1C2R2
(935420971518)

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MCIMX535DVV1C
(935321916557)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MCIMX535DVV1CR2
(935321916518)
MCIMX535DVV1C
(935321916557)
2021-02-202021-02-21202102018DNNon-Auto i.MX53 PBGA Part Number Migration due to Molding Change from Corner-Gate Mold (CGM) to Pin-Gate Mold (PGM)
MCIMX535DVV1CR2
(935321916518)
MCIMX535DVV1C
(935321916557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MCIMX535DVV1CR2
(935321916518)
MCIMX535DVV1C
(935321916557)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments

More about i.MX535

The i.MX53 family of processors represents our next generation of advanced multimedia and power-efficient implementation of the Arm® Cortex®-A8 core. With core processing speeds up to 1 GHz, the i.MX535 is optimized for both performance and power to meet the demands of high-end, advanced applications requiring mobility and a long battery life. 1080p HD video decode and 720p video encode, two dedicated graphics cores, multiple display and connectivity options, and high level of integration make the i.MX535 a choice platform for smart mobile devices.

The i.MX535 is supported by a companion power management IC (PMIC), MC34709.