MCIMX515DVK8C Product Information|NXP

Features


i.MX51 32-bit MPU, ARM Cortex-A8 core, 800MHz, MAPBGA 527

Package


LFBGA527: LFBGA527, plastic, low profile fine-pitch ball grid array; 527 balls; 0.5 mm pitch; 13 mm x 13 mm x 0.96 mm body

Buy Options

Operating Features

ParameterValue
Core Type
1 x Arm Cortex-A8
Operating Frequency [Max] (MHz)
800
L2 Cache (Max) (KB)
256
ParameterValue
Serial Communication
2 x I²C, 2 x SPI, 3 x UART
Ethernet
1 x MAC (FEC) 10/100 Ethernet
PWM [Number, bits]
1 x 16

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MCIMX515DVK8C(935317113557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e1
REACH SVHC
639.1

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MCIMX515DVK8C
(935317113557)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)CCATS
MCIMX515DVK8C
(935317113557)
854231
5A992C
G168430

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MCIMX515DVK8C
(935317113557)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MCIMX515DVK8C
(935317113557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label

More about i.MX515

The i.MX515 multimedia applications processor offers high performance processing optimized for the lowest power consumption for smartbooks, netbooks, and many other consumer and industrial applications as well including: portable media players, gaming consoles, secure handheld devices and applications requiring an advanced HMI. It features Our advanced and power-efficient implementation of the Arm® Cortex®-A8 core, which operates at speeds up to 800 MHz. Extended temperature is available for industrial focused devices running at up to 600 MHZ.

The i.MX515 is supported by companion NXP® power management ICs (PMIC), MC13892, MC34704, MC34709 and MMPF0100.