SOT1545-1: LFBGA527 | NXP Semiconductors

SOT1545-1: LFBGA527


Overview

LFBGA527, plastic, low profile fine-pitch ball grid array; 527 balls; 0.5 mm pitch; 13 mm x 13 mm x 0.96 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
LFBGA527 surface mount bottom LFBGA 13 x 13 x 0.96 527 plastic
Manufacture Code Reference Codes Issue Date
98ASA00020 2017-06-11
Part Description Quick access
i.MX51 32-bit MPU, ARM Cortex-A8 core, 800MHz, MAPBGA 527