Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
LFBGA529: LFBGA529, plastic, low profile fine-pitch ball grid array; 529 balls; 0.8 mm pitch; 19 mm x 19 mm x 1.12 mm body
12NC: 935321423557
Details
Order
12NC: 935321423518
Details
Order
Parameter | Value |
---|---|
Core Type | 1 x Arm Cortex-A8 |
Operating Frequency [Max] (MHz) | 600 |
L2 Cache (Max) (KB) | 256 |
Parameter | Value |
---|---|
Serial Communication | 2 x I²C, 2 x SPI, 3 x UART |
Ethernet | 1 x MAC (FEC) 10/100 Ethernet |
PWM [Number, bits] | 1 x 16 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MCIMX514AJM6C(935321423557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e1 | REACH SVHC | 1016.0 | |
MCIMX514AJM6CR2(935321423518) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e1 | REACH SVHC | 1016.0 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MCIMX514AJM6C (935321423557) | No | 3 | 260 | 40 | |||
MCIMX514AJM6CR2 (935321423518) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) | CCATS |
---|---|---|---|
MCIMX514AJM6C (935321423557) | 854231 | 5A992C | G168430 |
MCIMX514AJM6CR2 (935321423518) | 854231 | 5A992C | G168430 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MCIMX514AJM6C (935321423557) | 2025-04-16 | 2025-05-26 | 202504007I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
MCIMX514AJM6CR2 (935321423518) | ||||
MCIMX514AJM6C (935321423557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
MCIMX514AJM6CR2 (935321423518) |
The i.MX514 multimedia applications processor offers high performance processing optimized for the lowest power consumption combined with hardware accelerated 2D and 3D graphics for navigation, advanced HMI, instrument clusters and telematics. It features Our advanced and power-efficient implementation of the Arm® Cortex®-A8 core, which operates at speeds up to 600 MHz.
The i.MX514 is supported by companion NXP® power management ICs (PMIC), MC13892, MC34704, MC34709 and MMPF0100.
For automotive i.MX51 versions, i.MX516 samples are orderable.