Package Version | Package Name | Mount | Terminal Position | Package Style | Dimensions | Termination Count | Material |
---|---|---|---|---|---|---|---|
SOT1526-2 | LFBGA529 | surface mount | bottom | LFBGA | 19 x 19 x 1.12 | 529 | plastic |
Manufacture Code | Reference Codes | Issue Date |
---|---|---|
98ARE10735 | 2017-06-11 |
Part | Description | Quick access |
---|---|---|
MCIMX516AJM6C | i.MX51 32-bit MPU, ARM Cortex-A8 core, 600MHz, MAPBGA 529 | |
MCIMX512DJM8C | i.MX51 32-bit MPU, ARM Cortex-A8 core, 800MHz, MAPBGA 529 | |
MCIMX515CJM6C | i.MX51 32-bit MPU, ARM Cortex-A8 core, 600MHz, MAPBGA 529 | |
MCIMX514AJM6C | i.MX51 32-bit MPU, ARM Cortex-A8 core, 600MHz, MAPBGA 529 | |
MCIMX513DJM8C | i.MX51 32-bit MPU, ARM Cortex-A8 core, 800MHz, MAPBGA 529 | |
MCIMX515DJM8C | i.MX51 32-bit MPU, ARM Cortex-A8 core, 800MHz, MAPBGA 529 | |
MCIMX512CJM6C | i.MX51 32-bit MPU, ARM Cortex-A8 core, 600MHz, MAPBGA 529 | |
MCIMX513CJM6C | i.MX51 32-bit MPU, ARM Cortex-A8 core, 600MHz, MAPBGA 529 |