NXP Semiconductors :: Secure Connections for a Smarter World

MCIMX514AJM6C

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of MCIMX514AJM6CLast Revision (GMT):
Thursday, 05 December 2024, 08:06:00 AM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
MCIMX514AJM6CSOT1526-2LFBGA5291010.381299 mg YesYesYesNickel/Gold (Ni/Au)Othere1contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9353 214 235572023-11-2473 / 168 hours26040 sec.Not ApplicableNot ApplicableNot Applicable3Tianjin, China
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Bonding Wire - CuPdAuBonding Wire - CuPdAuCopper and its compoundsCopper, metal7440-50-82.37544398.7998000.235104
Palladium and its compoundsPalladium, metal7440-05-30.0288561.2002000.002856
Subtotal2.404299100.00000000.237960
Die EncapsulantDie EncapsulantEpoxy ResinsProprietary Material-Other Epoxy resins24.2850005.0000002.403548
Inorganic Silicon compoundsSilica, vitreous60676-86-0325.41900067.00000032.207544
Inorganic Silicon compoundsSilicon dioxide7631-86-9121.42500025.00000012.017740
Inorganic compoundsCarbon Black1333-86-42.4285000.5000000.240355
Phenols and Phenolic ResinsProprietary Material-Other phenolic resins12.1425002.5000001.201774
Subtotal485.700000100.000000048.070961
Epoxy AdhesiveEpoxy AdhesiveInorganic Silicon compoundsSilicon dioxide7631-86-90.27000045.0000000.026723
Non-Halogenated Organic Compounds - SpecificBenzenesulfonic acid, 4-((3-((2-hydroxy-3-(((4-methoxyphenyl)amino)carbonyl)-1-naphthalenyl)azo)-4-methylbenzoyl)amino)-, calcium sa43035-18-30.0000600.0100000.000006
Organic Silicon compoundsDimethyl silicone polymer with silica67762-90-70.0300005.0000000.002969
PolymersPlastic: EP - Epoxide, Epoxy0.29994049.9900000.029686
Subtotal0.600000100.00000000.059383
Semiconductor DieSemiconductor DieInorganic Silicon compoundsSilicon7440-21-324.50000098.0000002.424827
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.5000002.0000000.049486
Subtotal25.000000100.00000002.474313
Solder Ball - SAC, Lead FreeSolder Ball - SAC, Lead FreeAluminum and its compoundsAluminum, metal7429-90-50.0013620.0010000.000135
Antimony and its compoundsAntimony, metal7440-36-00.0110300.0081000.001092
Arsenic and its compoundsArsenic, metal7440-38-20.0051750.0038000.000512
Bismuth and its compoundsBismuth, metal7440-69-90.0053110.0039000.000526
Copper and its compoundsCopper, metal7440-50-80.6915070.5078000.068440
Germanium and its compoundsGermanium7440-56-40.0091240.0067000.000903
Iron and its compoundsIron, metal7439-89-60.0046300.0034000.000458
Lead and its compoundsLead, metallic lead and lead alloys7439-92-10.0305040.0224000.003019
Nickel and its compoundsNickel, metal7440-02-00.0053110.0039000.000526
Phosphorus compoundsPhosphorus, elemental (not containing red allotrope)7723-14-00.0054470.0040000.000539
Silver and its compoundsSilver, metal7440-22-41.2295420.9029000.121691
Tin and its compoundsTin, metal7440-31-5134.17669698.53110013.279808
Zinc and its compoundsZinc, metal7440-66-60.0013620.0010000.000135
Subtotal136.177000100.000000013.477783
Substrate, Pre-plated NiAuCopper CoreCopper and its compoundsCopper, metal7440-50-8119.06124399.99000011.783793
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0119070.0100000.001179
Subtotal119.073150100.000000011.784972
Copper PlatingCopper and its compoundsCopper, metal7440-50-870.39156999.9800006.966832
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0140810.0200000.001394
Subtotal70.405650100.00000006.968226
Gold PlatingGold and its compoundsGold, metal7440-57-51.91045999.9900000.189083
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0001910.0100000.000019
Subtotal1.910650100.00000000.189102
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0036550.0300000.000362
Nickel and its compoundsNickel, metal7440-02-012.18124599.9700001.205609
Subtotal12.184900100.00000001.205971
Solder MaskAromatic amines and their salts1,3,5-Triazine-2,4,6-triamine108-78-10.0706940.1000000.006997
Barium and its compoundsBarium sulfate7727-43-720.57196929.1000002.036060
Inorganic Silicon compoundsSilicon dioxide7631-86-90.4241640.6000000.041981
Magnesium and its compoundsTalc14807-96-62.1208213.0000000.209903
Organic compoundsOther organic compounds.2.5449863.6000000.251884
PolymersPlastic: EP - Epoxide, Epoxy13.78534019.5000001.364370
PolymersPlastic: PAK31.17607644.1000003.085575
Subtotal70.694050100.00000006.996769
Substrate CoreInorganic Silicon compoundsFibrous-glass-wool65997-17-341.04624247.6000004.062451
Inorganic Silicon compoundsSilica, vitreous60676-86-04.1391174.8000000.409659
PolymersPlastic: PI - Polyimide41.04624247.6000004.062451
Subtotal86.231600100.00000008.534560
Total1010.381299100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 MCIMX514AJM6C
Product content declaration of MCIMX514AJM6C
上次修订 Last Revision (GMT):
Thursday, 05 December 2024, 08:06:00 AM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)
键合线-铜钯金
Bonding Wire - CuPdAu
键合线-铜钯金
Bonding Wire - CuPdAu
OOOOOO
芯片密封胶
Die Encapsulant
芯片密封胶
Die Encapsulant
OOOOOO
环氧树脂粘合剂
Epoxy Adhesive
环氧树脂粘合剂
Epoxy Adhesive
OOOOOO
半导体芯片
Semiconductor Die
半导体芯片
Semiconductor Die
OOOOOO
焊锡球-铅银铜,无铅
Solder Ball - SAC, Lead Free
焊锡球-铅银铜,无铅
Solder Ball - SAC, Lead Free
OOOOOO
基板,镍金预镀
Substrate, Pre-plated NiAu
铜芯
Copper Core
OOOOOO

镀铜
Copper Plating
OOOOOO

镀金材料
Gold Plating
OOOOOO

镀镍层
Nickel Plating
OOOOOO

阻焊层
Solder Mask
OOOOOO

有机基质芯
Substrate Core
OOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品具有无限期的环保使用期限(EFUP)。
Remark: This semiconductor product has an indefinite environmental friendly use period (EFUP).
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of MCIMX514AJM6CLast Revision (GMT):
Thursday, 05 December 2024, 08:06:00 AM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Bonding Wire - CuPdAuTest Report
18 Dec 2024
Test Report
18 Dec 2024
Test Report
18 Dec 2024
Test Report
18 Dec 2024
Die EncapsulantTest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Epoxy AdhesiveTest Report
8 Feb 2025
Test Report
8 Feb 2025
Test Report
8 Feb 2025
Test Report
8 Feb 2025
Semiconductor DieTest Report
18 Dec 2024
Test Report
18 Dec 2024
Test Report
18 Dec 2024
Test Report
18 Dec 2024
Solder Ball - SAC, Lead FreeTest Report
13 Sep 2024
Test Report
13 Sep 2024
Test Report
13 Sep 2024
Test Report
13 Sep 2024
Substrate, Pre-plated NiAuAUS308Test Report
5 Jun 2024Test Report
18 Oct 2021
Test Report
5 Jun 2024Test Report
18 Oct 2021
Test Report
5 Jun 2024Test Report
18 Oct 2021
Test Report
5 Jun 2024Test Report
18 Oct 2021
E679FG SERIESTest Report
7 Jan 2021
Test Report
7 Jan 2021
Test Report
7 Jan 2021
Test Report
22 Jan 2019
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.