MCIMX257CJN4A Product Information|NXP

Features


i.MX25 32-bit MPU, ARM926EJ-S core, 400MHz, MAPBGA 347

Package


LFBGA347: LFBGA347, plastic, low profile fine-pitch ball grid array; 347 balls; 0.5 mm pitch; 12 mm x 12 mm x 1.3 mm body

Buy Options

MCIMX257CJN4A

Active

12NC: 935314249557

Details

Order

Order from distributors

Operating Features

ParameterValue
Core Type
1 x Arm9
Operating Frequency [Max] (MHz)
400
Serial Communication
3 x I²C, 3 x SPI, 5 x UART
ParameterValue
CAN
2
Ethernet
1 x 10/100 BaseT

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MCIMX257CJN4A(935314249557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e1
REACH SVHC
407.4

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MCIMX257CJN4A
(935314249557)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)CCATS
MCIMX257CJN4A
(935314249557)
854231
5A992C
G168372

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MCIMX257CJN4A
(935314249557)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MCIMX257CJN4A
(935314249557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MCIMX257CJN4A
(935314249557)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments

More about i.MX257

NXP's Arm9™ based i.MX257 applications processor targets consumer and industrial applications that require data acquisition or need greater levels of user interaction.

The i.MX257 integrates all features of the i.MX253 and adds a CMOS sensor interface for data input, and a touchscreen controller that lets the user interact with the device through the display enabling “smart touch”. Extra connectivity features such as Controller Area Network (CAN) and Smartcard provide endless possibilities for building plugged-in or portable, connected devices. With its high level of integration and connectivity options, and low-power technology, the i.MX257 is ideal for building applications including “smart touch” HMI, factory automation, and data acquisition devices.