SOT1837-1: LFBGA347 | NXP Semiconductors

SOT1837-1: LFBGA347


Overview

LFBGA347, plastic, low profile fine-pitch ball grid array; 347 balls; 0.5 mm pitch; 12 mm x 12 mm x 1.3 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
LFBGA347 surface mount bottom LFBGA 12 x 12 x 1.3 347 plastic
Manufacture Code Reference Codes Issue Date
98ASA00154 2017-06-11
Part Description Quick access
i.MX25 32-bit MPU, ARM926EJ-S core, 400MHz, MAPBGA 347