Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
LFBGA400: LFBGA400, plastic, low profile fine-pitch ball grid array; 400 balls; 0.8 mm pitch; 17 mm x 17 mm x 1.18 mm body
12NC: 935310307557
Details
Order
12NC: 935310307518
Details
Order
Parameter | Value |
---|---|
Core Type | 1 x Arm9 |
Operating Frequency [Max] (MHz) | 400 |
Serial Communication | 3 x I²C, 3 x SPI, 5 x UART |
Parameter | Value |
---|---|
CAN | 2 |
Ethernet | 1 x 10/100 BaseT |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MCIMX257DJM4A(935310307557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e1 | REACH SVHC | 838.7 | |
MCIMX257DJM4AR2(935310307518) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e1 | REACH SVHC | 838.7 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MCIMX257DJM4A (935310307557) | No | 3 | 260 | 40 | |||
MCIMX257DJM4AR2 (935310307518) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) | CCATS |
---|---|---|---|
MCIMX257DJM4A (935310307557) | 854231 | 5A992C | G168372 |
MCIMX257DJM4AR2 (935310307518) | 854231 | 5A992C | G168372 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MCIMX257DJM4A (935310307557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
MCIMX257DJM4AR2 (935310307518) |
NXP's Arm9™ based i.MX257 applications processor targets consumer and industrial applications that require data acquisition or need greater levels of user interaction.
The i.MX257 integrates all features of the i.MX253 and adds a CMOS sensor interface for data input, and a touchscreen controller that lets the user interact with the device through the display enabling “smart touch”. Extra connectivity features such as Controller Area Network (CAN) and Smartcard provide endless possibilities for building plugged-in or portable, connected devices. With its high level of integration and connectivity options, and low-power technology, the i.MX257 is ideal for building applications including “smart touch” HMI, factory automation, and data acquisition devices.