Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
LQFP128: LQFP128, plastic, low profile quad flat package; 128 terminals; 0.4 mm pitch; 14 mm x 14 mm x 1.4 mm body
12NC: 935310401557
Details
Order
Parameter | Value |
---|---|
Core Type | 1 x Arm9 |
Operating Frequency [Max] (MHz) | 454 |
Serial Communication | 1 x I²C, 1 x SPI, 3 x UART |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MCIMX233CAG4C(935310401557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 534.8 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MCIMX233CAG4C (935310401557) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
MCIMX233CAG4C (935310401557) | 854231 | 5A992C |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MCIMX233CAG4C (935310401557) | 2025-04-16 | 2025-05-26 | 202504007I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
MCIMX233CAG4C (935310401557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
The i.MX233 applications processor provides ample headroom for consumer and embedded applications without sacrificing battery life.