Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
HVQFN44R: HVQFN44R, plastic, thermal enhanced very thin quad flat package; no leads; 44 terminals; 0.65 mm pitch; 5 mm x 5 mm x 0.98 mm body
12NC: 935321714557
Details
Order
Parameter | Value |
---|---|
Flash (kB) | 128 |
RAM (kB) | 32 |
Operating Frequency [Max] (MHz) | 50 |
Supply Voltage [max] (V) | 3.6 |
Parameter | Value |
---|---|
Supply Voltage [min] (V) | 1.71 |
GPIO | 31 |
Ambient Operating Temperature (Min to Max) (℃) | -40 to 105 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
MCF51JF128VHS(935321714557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 97.8 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MCF51JF128VHS (935321714557) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
MCF51JF128VHS (935321714557) | 854231 | 3A991A2 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MCF51JF128VHS (935321714557) | 2025-04-16 | 2025-05-26 | 202504007I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
MCF51JF128VHS (935321714557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
The ColdFire+® MCF51Jx portfolio is defined by three families that scale from 32 KB to 256 KB of flash with innovative FlexMemory, configurable embedded EEPROM. Featuring ultra-low-power capabilities in small 5 x 5 mm footprint packages, the MCF51Jx family also offers a rich combination of peripherals including USB on-the-go (OTG), a serial audio interface, high-accuracy analog, hardware encryption, an integrated touch-sensing interface and more. These features make the 32-bit MCU sa highly integrated, cost-effective 32-bit solution for consumer and industrial applications. To maximize code re-use and shorten development time and investment, several of the ColdFire+ families are software and pin compatible. The ColdFire+ MCF51JF and MCF51JU families are software and pin compatible with each other as well as the ColdFire+ MCF51QF, MCF51QU, MCF51QH and MCF51QM families.