MCF51JU128VLH Product Information|NXP

Buy Options

MCF51JU128VLH

Active

12NC: 935325645557

Details

Order

Order from distributors

Operating Features

ParameterValue
Flash (kB)
128
RAM (kB)
32
Operating Frequency [Max] (MHz)
50
Supply Voltage [max] (V)
3.6
ParameterValue
Supply Voltage [min] (V)
1.71
GPIO
48
Ambient Operating Temperature (Min to Max) (℃)
-40 to 105

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MCF51JU128VLH(935325645557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
346.55

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MCF51JU128VLH
(935325645557)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MCF51JU128VLH
(935325645557)
854231
3A991A2

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MCF51JU128VLH
(935325645557)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MCF51JU128VLH
(935325645557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MCF51JU128VLH
(935325645557)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments

More about MCF51Jx

The ColdFire+® MCF51Jx portfolio is defined by three families that scale from 32 KB to 256 KB of flash with innovative FlexMemory, configurable embedded EEPROM. Featuring ultra-low-power capabilities in small 5 x 5 mm footprint packages, the MCF51Jx family also offers a rich combination of peripherals including USB on-the-go (OTG), a serial audio interface, high-accuracy analog, hardware encryption, an integrated touch-sensing interface and more. These features make the 32-bit MCU sa highly integrated, cost-effective 32-bit solution for consumer and industrial applications. To maximize code re-use and shorten development time and investment, several of the ColdFire+ families are software and pin compatible. The ColdFire+ MCF51JF and MCF51JU families are software and pin compatible with each other as well as the ColdFire+ MCF51QF, MCF51QU, MCF51QH and MCF51QM families.