MC9328MX21DVM Product Information|NXP

Buy Options

Operating Features

ParameterValue
Serial Communication
4 x UART

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MC9328MX21DVM(935313584557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e1
REACH SVHC
552.3

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MC9328MX21DVM
(935313584557)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)CCATS
MC9328MX21DVM
(935313584557)
854231
5A002A1
G053709

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MC9328MX21DVM
(935313584557)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MC9328MX21DVM
(935313584557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MC9328MX21DVM
(935313584557)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments

More about i.MX21

Our i.MX family of applications processors has demonstrated leadership in the portable handheld market. The i.MX21 multimedia applications processor is the latest addition to this family and builds on its low-power, high-performance heritage. NXP® has shipped more than 60 million chips of our industry-founding applications processors. That means you can start smart by picking products with a technology pedigree to handle all the creativity you can pump into them.

The i.MX21 features the advanced and power-efficient Arm926EJ-S™ core operating at speeds starting at 266 MHz and is part of a growing family of Smart Speed products that offer high performance processing optimized for lowest power consumption.