SOT1515-1: LFBGA289 | NXP Semiconductors

SOT1515-1: LFBGA289


Overview

LFBGA289, plastic, low profile fine-pitch ball grid array; 289 balls; 0.8 mm pitch; 17 mm x 17 mm x 1.6 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
LFBGA289 surface mount bottom LFBGA 17 x 17 x 1.6 289 plastic
Manufacture Code Reference Codes Issue Date
98ARE10527D PBGA-B289(JEDEC 2017-06-11
Part Description Quick access
DB I.MX21 17X17 PB-FR
DB I.MX21 17X17 PB-FR
DB I.MX21 17X17 PB-FR
DB I.MX21 17X17 PB-FR
DB I.MX21 17X17 PB-FR
DB I.MX21 17X17 PB-FR