Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
LFBGA289: LFBGA289, plastic, low profile fine-pitch ball grid array; 289 balls; 0.8 mm pitch; 17 mm x 17 mm x 1.6 mm body
12NC: 935319088557
Details
Order
12NC: 935319088518
Details
Order
Parameter | Value |
---|---|
Serial Communication | 1 x I²C, 4 x UART |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MC9328MX21CVM(935319088557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e1 | REACH SVHC | 552.3 | |
MC9328MX21CVMR2(935319088518) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e1 | REACH SVHC | 552.3 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MC9328MX21CVM (935319088557) | No | 3 | 260 | 40 | |||
MC9328MX21CVMR2 (935319088518) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) | CCATS |
---|---|---|---|
MC9328MX21CVM (935319088557) | 854231 | 5A002A1 | G053709 |
MC9328MX21CVMR2 (935319088518) | 854231 | 5A002A1 | G053709 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MC9328MX21CVM (935319088557) | 2025-04-16 | 2025-05-26 | 202504007I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
MC9328MX21CVMR2 (935319088518) | ||||
MC9328MX21CVM (935319088557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
MC9328MX21CVMR2 (935319088518) | ||||
MC9328MX21CVM (935319088557) | 2017-12-20 | 2018-01-03 | 201710023I | New PQ Label Input for Non-MPQ Shipments |
MC9328MX21CVMR2 (935319088518) |
Our i.MX family of applications processors has demonstrated leadership in the portable handheld market. The i.MX21 multimedia applications processor is the latest addition to this family and builds on its low-power, high-performance heritage. NXP® has shipped more than 60 million chips of our industry-founding applications processors. That means you can start smart by picking products with a technology pedigree to handle all the creativity you can pump into them.
The i.MX21 features the advanced and power-efficient Arm926EJ-S™ core operating at speeds starting at 266 MHz and is part of a growing family of Smart Speed products that offer high performance processing optimized for lowest power consumption.