MC68302CRC20C Product Information|NXP

Buy Options

Operating Features

ParameterValue
Security Status
COMPANY PUBLIC
Description
68K INTGR COM PROC, DMA
ParameterValue
Number of pins
132
Package Style
PGA

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MC68302CRC20C(935316562157)
No
Yes
Certificate Of Analysis (CoA)
Yes
H
e4
REACH SVHC
13700.0

Quality

Part/12NCSafe Assure Functional Safety
MC68302CRC20C
(935316562157)
No

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MC68302CRC20C
(935316562157)
854231
3A991A2

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery Date
MC68302CRC20C
(935316562157)
-
2015-04-29
2016-04-28

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MC68302CRC20C
(935316562157)
2025-04-162025-05-26202504006IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products

More about MC68302

The MC68302 is a versatile one-chip processor that incorporates the main building blocks needed for the design of a wide variety of networking and communications products.

The MC68302 was the first device to offer the benefits of a closely coupled, industry-standard, MC68000/MC68008 microprocessor core and a flexible communications architecture. This multi-channel communications device may be configured to support a number of popular industry-standard interfaces, including those for the Integrated Services Digital Network (ISDN) basic rate and terminal adapter applications. Through a combination of architectural and programmable features, concurrent operation of different protocols is easily achieved using the MC68302. Data concentrators, modems, line cards, bridges, and gateways are examples of other suitable applications for this versatile device.

The MC68302 is an HCMOS device consisting of an MC68000/MC68008 microprocessor core, a system integration block (SIB), and a communications processor (CP).

This device is still recommended for new designs.