SOT1704-1: PGA132 Pin Grid Array | NXP Semiconductors

SOT1704-1: PGA132


Overview

PGA132, plastic, pin grid array; 132 pins; 2.54 mm pitch; 34.8 mm x 34.8 mm x 3.18 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
PGA132 surface mount bottom PGA 34.8 x 34.8 x 3.18 132 plastic
Manufacture Code Reference Codes Issue Date
98ASB42612B PPGA-P132(JEDEC 2017-06-11
Part Description Quick access
68K INTGR COM PROC, DMA
68K INTGR COM PROC, DMA
68K INTGR COM PROC, DMA