MC68302CRC20C

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of MC68302CRC20CLast Revision (GMT):
Friday, 08 November 2024, 07:22:00 AM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
MC68302CRC20CSOT1704-1PGA13213700.000077 mg YesNoYesN/ANot Applicablee4contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9353 165 621572024-02-0628Not ApplicableNot ApplicableNot ApplicableNA / Not AvailableNot ApplicableNot ApplicableNot ApplicableKuala Lumpur, Malaysia
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Bonding Wire - AlBonding Wire - AlAluminum and its compoundsAluminum, metal7429-90-50.50002799.9900000.003650
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000500.0100000.000000
Subtotal0.500077100.00000000.003650
CapCapCobalt and its compoundsCobalt, metal7440-48-4128.34000015.0000000.936788
Gold and its compoundsGold, metal7440-57-534.2240004.0000000.249810
Iron and its compoundsIron, metal7439-89-6427.80000050.0000003.122628
Nickel and its compoundsNickel, metal7440-02-0256.68000030.0000001.873577
Tin and its compoundsTin, metal7440-31-58.5560001.0000000.062453
Subtotal855.600000100.00000006.245255
Epoxy AdhesiveEpoxy AdhesiveLead and its compoundsLead monooxide1317-36-80.9566042.0661000.006982
Organic Silicon compoundsOther organic Silicon Compounds3.8264648.2645000.027930
Silver and its compoundsSilver (I) oxide20667-12-31.9132094.1322000.013965
Silver and its compoundsSilver, metal7440-22-438.26449682.6447000.279303
Tellurium and its compoundsTellurium dioxide7446-07-30.3826230.8264000.002793
Vanadium and its compoundsVanadium pentoxide1314-62-10.9566042.0661000.006982
Subtotal46.300000100.00000000.337956
Header Assembly/FlangeHeader Assembly/FlangeAluminum and its compoundsAluminum Oxides (Al2O3)1344-28-19862.41407677.38990071.988423
Calcium and its compoundsCalcium monoxide1305-78-866.5863550.5225000.486032
Chromium and Chromium III compoundsChromium, metal7440-47-3421.0806403.3042003.073581
Cobalt and its compoundsCobalt, metal7440-48-4146.4644931.1493001.069084
Copper and its compoundsCopper, metal7440-50-814.0564110.1103000.102601
Gold and its compoundsGold, metal7440-57-548.7195470.3823000.355617
Inorganic Silicon compoundsQuartz14808-60-7383.9197193.0126002.802334
Iron and its compoundsIron, metal7439-89-6449.7287023.5290003.282691
Magnesium and its compoundsMagnesium, metal7439-95-454.3777950.4267000.396918
Molybdenum and its compoundsMolybdenum, metal7439-98-74.8426440.0380000.035348
Nickel and its compoundsNickel, metal7440-02-0297.7333992.3363002.173236
Silver and its compoundsSilver, metal7440-22-479.6742380.6252000.581564
Titanium and its compoundsTitanium (IV) Oxide13463-67-7109.1888780.8568000.796999
Tungsten and its compoundsTungsten, metal7440-33-7805.0131026.3169005.876008
Subtotal12743.800000100.000000093.020437
Semiconductor DieSemiconductor DieInorganic Silicon compoundsSilicon, doped52.72400098.0000000.384847
Miscellaneous substancesOther miscellaneous substances (less than 10%).1.0760002.0000000.007854
Subtotal53.800000100.00000000.392701
Total13700.000077100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 MC68302CRC20C
Product content declaration of MC68302CRC20C
上次修订 Last Revision (GMT):
Friday, 08 November 2024, 07:22:00 AM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)
焊丝-铝
Bonding Wire - Al
焊丝-铝
Bonding Wire - Al
OOOOOO
盖子
Cap
盖子
Cap
OOOOOO
环氧树脂粘合剂
Epoxy Adhesive
环氧树脂粘合剂
Epoxy Adhesive
XOOOOO
封装焊头/法兰
Header Assembly/Flange
封装焊头/法兰
Header Assembly/Flange
OOOOOO
半导体芯片
Semiconductor Die
半导体芯片
Semiconductor Die
OOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品的环保使用期限(EFUP)为50年。
Remark: This semiconductor product has an environmental friendly use period (EFUP) of 50 years.
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of MC68302CRC20CLast Revision (GMT):
Friday, 08 November 2024, 07:22:00 AM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Bonding Wire - AlTest Report
10 Nov 2022
Test Report
10 Nov 2022
Test Report
10 Nov 2022
Test Report
10 Nov 2022
CapNot AvailableNot AvailableNot AvailableNot Available
Epoxy AdhesiveTest Report
9 May 2018
Test Report
9 May 2018
Test Report
9 May 2018
Not Available
Header Assembly/FlangeNot AvailableNot AvailableNot AvailableNot Available
Semiconductor DieTest Report
2 Aug 2023
Test Report
2 Aug 2023
Test Report
2 Aug 2023
Test Report
2 Aug 2023
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.