MC56F8335MFGE Product Information|NXP

Buy Options

MC56F8335MFGE

Active

12NC: 935323954557

Details

Order

Order from distributors

Operating Features

ParameterValue
Flash (kB)
64
RAM (kB)
12
Operating Frequency [Max] (MHz)
60
CAN
1
ParameterValue
SPI
2
Ambient Operating Temperature (Min to Max) (℃)
-40 to 125
Supply Voltage [Min to Max] (V)
3 to 3.6

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MC56F8335MFGE(935323954557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
935.05

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MC56F8335MFGE
(935323954557)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MC56F8335MFGE
(935323954557)
854231
3A991A2

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MC56F8335MFGE
(935323954557)
2025-04-162025-05-26202504006IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MC56F8335MFGE
(935323954557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MC56F8335MFGE
(935323954557)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments

More about 56F8335_8135

NXP® 56F8335 and 56F8135 digital signal controllers belong to the 56800E core-based DSC family. They combine digital signal processing and microcontroller functionalities on a single chip, with a flexible set of peripherals.

  • On-chip integration and ease of implementation help to speed development, lower component count, and significantly reduce system cost
  • Simplifies designs while promoting compliance with safety regulations
  • Supported by robust development tools to simplify and accelerate time-to-market